MAX5150, MAX5151

Low-Power, Dual, 13-Bit Voltage-Output DACs with Serial Interface

Dual, Serial, Voltage-Output DAC in a QSOP Package
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5150/MAX5151 low-power, serial, voltage-output, dual 13-bit digital-to-analog converters (DACs) consume only 500µA from a single +5V (MAX5150) or +3V (MAX5151) supply. These devices feature Rail-to-Rail output swing and are available in a space-saving 16-pin QSOP package. To maximize the dynamic range, the DAC output amplifiers are configured with an internal gain of +2.

The 3-wire serial interface is SPI™/QSPI™ and MICROWIRE™ compatible. Each DAC has a double-buffered input organized as an input register followed by a DAC register, which allows the input and DAC registers to be updated independently or simultaneously with a 16-bit serial word. Additional features include programmable shutdown (2µA), hardware-shutdown lockout, a separate reference voltage input for each DAC that accepts AC and DC signals, and an active-low clear input (CL) that resets all registers and DACs to zero. These devices provide a programmable logic pin for added functionality, and a serial-data output pin for daisy-chaining.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 200kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 13-Bit Dual DAC with Internal Gain of +2
  • Rail-to-Rail Output Swing
  • 16µs Settling Time
  • Single-Supply Operation:
    • +5V (MAX5150)
    • +3V (MAX5151)
  • Low Quiescent Current:
    • 500µA (normal operation)
    • 2µA (shutdown mode)
  • SPI/QSPI and MICROWIRE Compatible
  • Available in Space-Saving 16-Pin QSOP Package
  • Power-On Reset Clears Registers and DACs to Zero
  • Adjustable Output Offset
 

Applications/Uses

  • Digital Gain and Offset Control
  • General Purpose
  • Industrial Process Controls
  • Microprocessor-Controlled Systems
  • Motion Control
  • Remote Industrial Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ See Notes
MAX5150A  Zero-Scale 13 2 Voltage- Buffered Ext. 0.5 Serial - SPI 4.5 5.5 1 20 0.65 ±6 mV 16
-55 to +125
-40 to +85
0 to +70
$14.34 @1k
MAX5150B  1 4.5 5.5 10 0.65 $10.25 @1k
MAX5151A  1 2.7 3.6 20 0.6 $14.34 @1k
MAX5151B  2 2.7 3.6 20 0.6 $10.25 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5150, MAX5151: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-1255 Rev 0; 1997-08-01
This page last modified: 2008-09-12