MAX1614

High-Side, n-Channel MOSFET Switch Driver

Industry's Lowest Supply Current High-Side n-Channel MOSFET Driver
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX1614 drives high-side, n-channel power MOSFETs to provide battery power-switching functions in portable equipment. The n-channel power MOSFETs typically have one-third the on-resistance of p-channel MOSFETs of similar size and cost. An internal micropower regulator and charge pump generate the high-side drive output voltage, while requiring no external components.

The MAX1614 also features a 1.5%-accurate low-battery comparator that can be used to indicate a low-battery condition, provide an early power-fail warning to the system microprocessor, or disconnect the battery from the load, preventing deep discharge and battery damage. An internal latch allows for pushbutton on/off control with very low current consumption. Off-mode current consumption is only 6µA while normal operation requires less than 25µA. The MAX1614 is available in the space-saving µMAX® package that occupies about 60% less space than a standard 8-pin SO.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 296kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Internal On/Off Latch
  • High-Side, n-Channel Power MOSFET Drive
  • 25µA (max) Quiescent Current
  • 6µA (max) Off Current
  • Requires No External Components
  • 1.5%-Accurate Low-Battery Detector
  • Space-Saving µMAX Package
  • 5V to 26V Input Voltage Range
  • Drives Single or Back-to-Back MOSFETs
  • Controlled Turn-On for Low Inrush Current
 

Applications/Uses

  • Battery Packs
  • Handheld Instruments (PDAs, Palmtops)
  • Notebook Computers
  • Portable Equipment
   

Key Specifications:

MOSFET Drivers
Part Number No. of Drivers Logic Polarity Config. VSUPPLY
(V)
Oper. Temp.
(°C)
Budgetary
Price
See Notes
MAX1614  1
Inverting
Noninverting
High-Side N Drive 5 to 26
-40 to +85
0 to +70
$2.20 @1k
See All MOSFET Drivers (34)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX1614: Typical Operating Circuit
Typical Operating Circuit
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
Document Ref.: 19-1176 Rev 1; 2011-07-18
This page last modified: 2011-07-20