MAX1204

5V, 8-Channel, Serial, 10-Bit ADC with 3V Digital Interface

Ideal for 10-Bit +5V or +/-5V Analog, +3V Digital Systems
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX1204 is a 10-bit data-acquisition system specifically designed for use in applications with mixed +5V (analog) and +3V (digital) supply voltages. It operates with a single +5V analog supply or dual ±5V analog supplies, and combines an 8-channel multiplexer, internal track/hold, and serial interface with high conversion speed and low power consumption.
A 4-wire serial interface connects directly to SPI/MICROWIRE® devices without external logic, and a serial strobe output allows direct connection to TMS320-family digital signal processors. The MAX1204 uses either the internal clock or an external serial-interface clock to perform successive-approximation analog-to-digital conversions. The serial interface operates at up to 2MHz.
The MAX1204 features an internal 4.096V reference and a reference-buffer amplifier that simplifies gain trim. It also has a VL pin that supplies power to the digital outputs. Output logic levels (3V, 3.3V, or 5V) are determined by the value of the voltage applied to this pin.
A hard-wired active-low SHDN pin and two software-selectable power-down modes are provided. Accessing the serial interface automatically powers up the device. A quick turn-on time allows the MAX1204 to be shut down between conversions, enabling the user to optimize supply currents. By customizing power-down between conversions, supply current can drop below 10µA at reduced sampling rates.
The MAX1204 is available in 20-pin SSOP and PDIP packages, and is specified for the commercial and extended temperature ranges.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 231.2kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 8-Channel Single-Ended or 4-Channel Differential Inputs
  • Operates from +5V Single or ±5V Dual Supplies
  • User-Adjustable Output Logic Levels (2.7V to 5.25V)
  • Low Power
    • 1.5mA (Operating Mode)
    • 2µA (Power-Down Mode)
  • Internal Track/Hold, 133kHz Sampling Rate
  • Internal 4.096V Reference
  • SPI/MICROWIRE/TMS320-Compatible 4-Wire Serial Interface
  • Software-Configurable Unipolar/Bipolar Inputs
  • 20-Pin PDIP/SSOP
  • Pin-Compatible 12-Bit Upgrade: MAX1202
 

Applications/Uses

  • 5V/3V Mixed-Supply Systems
  • Battery-Powered Applications
  • Data Acquisition
  • Medical Instruments
  • Process Control
   

Key Specifications:

Precision ADCs (< 5Msps)
Part Number Resolution
(bits)
Input Chan. Conv. Rate
(ksps)
ADC Architecture Data Bus Diff/S.E. Input Internal VREF
(V)
External VREF
(V)
External VREF
(V)
Unipolar VIN
(V)
Bipolar VIN
(±V)
SNR
(dB)
SINAD
(dB)
Budgetary
Price
ADC max nominal min max max max See Notes
MAX1204  10 8 133 SAR SPI Both 4.096 2.5 5 4.096 2.048 66 66 $6.08 @1k
See All Precision ADCs (< 5Msps) (456)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX1204: Typical Operating Circuit
Typical Operating Circuit

Notes and Comments

5V, 10-bit 8-channel ADC with 3V logic interface

Didn't Find What You Need?

Information Index

Document Ref.: 19-1179 Rev 1; 2012-10-05
This page last modified: 2012-10-05