MAX712, MAX713

NiCd/NiMH Battery Fast-Charge Controllers

Charges 1-16 Series Cells at Rates Up to 4C
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

All versions are Not Recommended for New Designs.

Description

The MAX712/MAX713 fast-charge Nickel Metal Hydride (NiMH) and Nickel Cadmium (NiCd) batteries from a DC source at least 1.5V higher than the maximum battery voltage. 1 to 16 series cells can be charged at rates up to 4C. A voltage-slope detecting analog-to-digital converter, timer, and temperature window comparator determine charge completion. The MAX712/MAX713 are powered by the DC source via an on-board +5V shunt regulator. They draw a maximum of 5µA from the battery when not charging. A low-side current-sense resistor allows the battery charge current to be regulated while still supplying power to the battery's load.

The MAX712 terminates fast charge by detecting zero voltage slope, while the MAX713 uses a negative voltage-slope detection scheme. Both parts come in 16-pin DIP and SO packages. An external power PNP transistor, blocking diode, three resistors, and three capacitors are the only required external components.

The evaluation kit is available: Order the MAX712EVKIT-DIP for quick evaluations of the linear charger.

Data Sheet

Download this datasheet in PDF formatDownload Rev 7 (PDF, 370.4kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX713SWEVKIT

Key Features

  • Fast-Charge NiMH or NiCd Batteries
  • Voltage Slope, Temperature, and Timer Fast-Charge Cutoff
  • Charge 1 to 16 Series Cells
  • Supply Battery's Load While Charging (Linear Mode)
  • Fast Charge from C/4 to 4C Rate
  • C/16 Trickle-Charge Rate
  • Automatically Switch from Fast to Trickle Charge
  • Linear Mode Power Control
  • 5µA (max) Drain on Battery when Not Charging
  • 5V Shunt Regulator Powers External Logic
 

Applications/Uses

  • Cellular Phones
  • Cordless Phones
  • Handy-Terminals
  • Laptop, Notebook, and Palmtop Computers
  • Portable Stereos
   

Diagram

MAX712, MAX713: Typical Operating Circuit
Typical Operating Circuit

Notes and Comments

Linear or switch-mode operation, built-in termination algorithms, zero voltage slope (MAX712)
Negative Voltage Slope (MAX713)
Temperature and Timer Cutoffs

Didn't Find What You Need?

Information Index

Document Ref.: 19-0100 Rev 7; 2013-07-31
This page last modified: 2013-07-31