Maxim > Products > Digital-to-Analog Converters > MAX7645, MX7545A
Maxim > Products > Military and Aerospace > MAX7645, MX7545A

MAX7645, MX7545A

CMOS 12-Bit Buffered Multiplying DACs

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MX7545A and MAX7645, 12-bit CMOS multiplying digital-to-analog converters (DAC) with internal data latches, are improved versions of the industry standard MX7545. The MX7545A features a 100ns max write pulse width (150ns for MAX7645) which allows interfacing to a wide range of fast 8- and 16-bit microprocessors. The MX7545A/MAX7645 are loaded by a single 12-bit wide word when active-low CS and active-low are both low. The active-low CS and active-low WR inputs can be connected low making the input data latches transparent and lowing unbuffered operation of these DACs.

The MX7545A is specified both with a single +5V and +15V power supply. With a +5V supply, the digital inputs are TTL and +5V-CMOS compatible with high voltage CMOS compatibility is maintained with a +15V supply. The MAX7645 is TTL and CMOS compatible with a +15V supply. Maxim MX7545A and MAX7645 use low tempco thin-film resistors laser trimmed to ±¼ LSB linearity and better than ±1 LSB gain accuracy. The digital inputs have improved protection against electrostatic discharge (ESD) damage and can typically withstand over 6,000V of ESD voltage. Both the MX7545A and the MAX7645 are supplied in 20-lead narrow DIP, surface mount Small Outline and PLCC packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 528kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Improved Versions of MX7545
  • Gain Accuracy to ±1 LSB Max.
  • Fast Interface Timing
  • All Grades 12-Bit Accurate
  • MX7545A
    • TTL/CMOS Compatible for VDD = 5V
    • CMOS Compatible for VDD = 15V
  • MAX7645
    • TTL/CMOS Compatible for VDD = 15V
  • Small Footprint Packages
  • Improved ESD Protection
 

Applications/Uses

  • µP-Controlled Systems
  • Automatic Test Equipment
  • Motion Control Systems
  • Programmable Gain Amplifiers
  • Programmable Power Supplies
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max typ See Notes
MAX7645A  12 1 Current- Unbuffered Ext. 0.5 Parallel - Full Word 15 15 1 1 0.1 5
-55 to +125
-40 to +85
0 to +70
$6.61 @1k
MAX7645B  1 15 15 3 $5.67 @1k
MX7545A  0.5 5 5 10 $6.02 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX7645A  12 1 Current- Unbuffered Ext. 0.5 Parallel - Full Word 15 15
-55 to +125
-40 to +85
0 to +70
$6.61 @1k
MAX7645B  1 15 15 $5.67 @1k
MX7545A  0.5 5 5 $6.02 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX7645, MX7545A: Typical Operating Circuit
Typical Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-0878 Rev 1; 1996-08-01
This page last modified: 2009-08-17