Maxim > Products > Analog-to-Digital Converters > MAX1240, MAX1241
Maxim > Products > Automotive > MAX1240, MAX1241

MAX1240, MAX1241

+2.7V, Low-Power, 12-Bit Serial ADCs in 8-Pin SO

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
MAX1240 Active: In Production. See Ordering Information for details.
MAX1241 Active: In Production. See Ordering Information for details.

Description

The MAX1240/MAX1241 low-power, 12-bit analog-to-digital converters (ADCs) are available in 8-pin packages. The MAX1240 operates with a single +2.7V to +3.6V supply, and the MAX1241 operates with a single +2.7V to +5.25V supply. Both devices feature a 7.5µs successive-approximation ADC, a fast track/hold (1.5µs), an on-chip clock, and a high-speed, 3-wire serial interface.

Power consumption is only 37mW (VDD = 3V) at the 73ksps maximum sampling speed. A 2µA shutdown mode reduces power at slower throughput rates.

The MAX1240 has an internal 2.5V reference, while the MAX1241 requires an external reference. The MAX1241 accepts signals from 0V to VREF, and the reference input range includes the positive supply rail. An external clock accesses data from the 3-wire interface, which connects directly to standard microcontroller I/O ports. The interface is compatible with SPI™, QSPI™, and MICROWIRE™.

Excellent AC characteristics and very low power combined with ease of use and small package size make these converters ideal for remote-sensor and data-acquisition applications, or for other circuits with demanding power consumption and space requirements. The MAX1240/MAX1241 are available in 8-pin PDIP and SO packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 208kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX1241EVKIT

Key Features

  • Single-Supply Operation:
    • +2.7V to +3.6V (MAX1240)
    • +2.7V to +5.25V (MAX1241)
  • 12-Bit Resolution
  • Internal 2.5V Reference (MAX1240)
  • Small Footprint: 8-Pin PDIP/SO Packages
  • Low Power: 3.7µW (73ksps, MAX1240)
    • 3mW (73ksps, MAX1241)
    • 66µW (1ksps, MAX1241)
    • 5µW (power-down mode)
  • Internal Track/Hold
  • SPI/QSPI/MICROWIRE 3-Wire Serial Interface
  • Internal Clock
 

Applications/Uses

  • Battery-Powered Applications
  • Instrumentation
  • Isolated Data Acquisition
  • Portable Data Logging
  • Process Control
   

Key Specifications:

Precision ADCs (< 5Msps)
Part Number Resolution
(bits)
Input Chan. Conv. Rate
(ksps)
ADC Architecture Data Bus Diff/S.E. Input Internal VREF
(V)
External VREF
(V)
External VREF
(V)
Unipolar VIN
(V)
SNR
(dB)
SINAD
(dB)
Budgetary
Price
ADC max nominal min max max See Notes
MAX1240  12 1 73 SAR SPI S.E. Only 2.5 1 3.6 2.5 70 70 $5.83 @1k
MAX1241  - 5.25 $5.45 @1k
See All Precision ADCs (< 5Msps) (455)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX1240, MAX1241: Functional Diagram
Functional Diagram

Didn't Find What You Need?

Information Index

Document Ref.: 19-1155 Rev 5; 2010-09-02
This page last modified: 2010-09-02