MX7543

CMOS, 12-Bit, Serial-Input DAC

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MX7543 is a high precision 12-bit digital-to-analog converter (DAC) which uses a serial rather than parallel input scheme for loading data. Included are a serial-to-parallel shift register, a separate DAC register, and a multiplying DAC. Serial data is clocked in at the SRI pin on the rising or failing edge (user selected) of the strobe input. When the input register is full, the contents are transferred to the DAC register using the load input. A clear input is provided to initialize the part asynchronously. The MX7543 features excellent gain stability (5 ppm/°C max.) and operates from a single +5V power supply while dissipating about 10mW.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 2.7MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Serial Interface
  • ±½ and ±1 LSB Linearity
  • CLEAR Input For Initialization
  • Single +5V Supply Operation
  • 5 ppm/°C Gain Stability
  • 1 LSB Max. Feedthrough At 10kHz
  • Small Size: 16-Lead DIP
 

Applications/Uses

  • Auto-Calibration Systems
  • Automatic Test Equipment
  • Programmable Attenuators
  • Remote Analog Systems
  • Robotics
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Settling Time
(µs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max typ See Notes
MX7543  12 2 Current- Unbuffered Ext. 1 Serial - Other 4.75 5.25 1 1 2.5 2
-55 to +125
-25 to +85
0 to +70
$6.39 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MX7543  12 2 Current- Unbuffered Ext. 1 Serial - Other 4.75 5.25
-55 to +125
-25 to +85
0 to +70
$6.39 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MX7543: Functional Block Diagram
Functional Block Diagram

Notes and Comments

Plug-in replacement for AD7543
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
Document Ref.: 19-0240 Rev 2; 1995-07-01
This page last modified: 2008-09-19