MX7536

µP-Compatible, 14-Bit DAC

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MX7536 is a high performance CMOS monolithic 14-bit digital-to-analog converter (DAC) that is optimized and specified to operate as a bipolar output part. Since the resistors required for 4-quadrant multiplying operation are included in the MX7536, only two op amps and a voltage reference are required externally. Wafer level trimmed thin-film resistors and temperature compensated NMOS switches assure specified performance over the full operating temperature ranges with exceptional linearity and gain stability.

The MX7536 is configured to operate with an 8- or 16-bit data bus with separate Most Significant (MS) and Least Significant (LS) byte chip select controls. In addition, all digital inputs are compatible with both TTL and 5V CMOS logic levels. The device is protected against CMOS "latchup" and does not require external Schottky protection diodes. The MX7536 is available in 28-pin 600 mil wide DIP. PLCC or Small Outline (SO) packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 5.1MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 14-Bit Monotonic over Full Temperature Range
  • Full 4-Quadrant Multiplication
  • µP Compatible Double Buffered Inputs
  • Exceptionally Low Gain Tempco (2ppm/°C)
  • Low Output Leakage (< 20nA) over the Full Temperature Range
  • Low Power Consumption
  • TTL and CMOS Compatible
 

Applications/Uses

  • µP-Controlled Calibration Circuitry
  • Automatic Test Equipment
  • Digital Audio
  • Digitally Controlled Filters
  • Machine and Motion Control Systems
  • Programmable Gain Amplifiers
  • Programmable Power Supplies
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Full-Scale Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max max typ typ See Notes
MX7536  14 1 Current- Unbuffered Ext. 2 Parallel - Full Word 11.4 15.75 1 260 4 ±4 LSB ±0.098 %FSR 0.8 50
-55 to +125
-20 to +85
0 to +70
$17.77 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MX7536: Functional Block Diagram
Functional Block Diagram

Notes and Comments

Plug-in replacement for AD7537 <\UL>
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
Document Ref.: 19-0712 Rev 0; 1989-01-01
This page last modified: 2008-09-05