MAX507, MAX508

Voltage-Output, 12-Bit DAC with Internal Reference and 12-Bit Interface

Parallel Interface and +12V to +/-15V Operation
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX507/MAX508 are complete 12-bit, voltage-output digital-to-analog converters (DACs). The DAC output voltage and the reference have the same polarity, allowing single-supply operation. Both DACs include an internal buried-zener reference. Integrating a DAC, voltage-output amplifier, and reference on one monolithic device greatly enhances reliability over multi-chip circuits. Double-buffered logic inputs interface easily to microprocessors (µPs). Data is transferred into the input register either from a 12-bit-wide data bus (MAX507) for 16-bit µPs, or in a right-justified (8+4)-bit format (MAX508) for 8- or 16-bit µPs. All logic signals are level triggered and are TTL and CMOS compatible. Interface timing specifications insure compatibility with all common µPs.

The DACs are specified and tested for both dual-and single-supply operation. Usable supplies range from single +12V to dual ±15V. On-board gain-setting resistors allow three output-voltage ranges: 0V to +5V and 0V to +10V can be generated when using either single or dual supplies. With dual supplies, ±5V is also available. The output amplifier can drive a 2kΩ load to +10V.

Data Sheet

Download this datasheet in PDF formatDownload Rev A (PDF, 384kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  1. 12-Bit Voltage Output
  2. Internal Voltage Reference
  3. Fast µP Interface
  4. 12 (MAX507) and 8 + 4 (MAX508) Data-Bus Widths
  5. Single +12V to Dual ±15V Supply Operation
  6. 20- and 24-Pin DIP and Wide SO Packages
 

Applications/Uses

  • Arbitrary function Waveform Generators
  • Automated Calibration
  • Automatic Test Equipment
  • Digital Offset and Gain Adjustment
  • Industrial Controls
  • Machine and Motion Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
Offset Error Full-Scale Error Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max max typ max max typ See Notes
MAX507A  12 1 Voltage- Buffered Int. 0.75 Parallel - Full Word 15.75 2 20 ±5 LSB ±0.6 %FSR 30
-55 to +125
-40 to +85
0 to +70
$12.18 @1k
MAX507B  1 Parallel - Full Word 10 $8.59 @1k
MAX508A  0.75 Parallel - Byte Wide 8 $12.18 @1k
MAX508B  1 Parallel - Byte Wide 20 $8.59 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max max See Notes
MAX507A  12 1 Voltage- Buffered Int. 0.75 Parallel - Full Word 15.75
-55 to +125
-40 to +85
0 to +70
$12.18 @1k
MAX507B  1 Parallel - Full Word $8.59 @1k
MAX508A  0.75 Parallel - Byte Wide $12.18 @1k
MAX508B  1 Parallel - Byte Wide $8.59 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX507, MAX508: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-4338 Rev A; 1991-09-01
This page last modified: 2008-09-19