MAX501, MAX502

Voltage-Output, 12-Bit Multiplying DACs

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX501/MAX502 are 12-bit, 4-quadrant, voltage-output, multiplying digital-to-analog converters (DACs) with an output amplifier. Thin-film resistors, laser trimmed at the wafer level, maintain accuracy over the full operating temperature range.

The MAX501/MAX502 have buffered latches that are easily interfaced with microprocessors. Data is transferred into the input register in either a right-justified 8 + 4-bit format (MAX501) or with a 12-bit-wide data path (MAX502). In the MAX501, an active-low LDAC signal transfers data from the input register to the DAC register. In the MAX502, the input registers are controlled by standard active-low CHIP SELECT (active-low CS) and active-low WRITE (active-low WR) signals. For stand-alone operation, the active-low CS and active-low WR inputs are grounded, making all latches transparent. All logic inputs are level triggered and compatible with TTL and +5V CMOS logic levels. The internally compensated, low-input offset-voltage output amplifier provides an output voltage from +10V to -10V while sourcing and sinking up to 5mA.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 376kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 12-Bit Voltage Output DAC
  • ±10V and 5mA Output Drive
  • Monotonic Over Temperature
  • Four Range-Scaling Resistors
  • 8 + 4 (MAX501) and 12-Bit (MAX502) Interface
  • 24-Pin DIP and Wide SO Packages
 

Applications/Uses

  • Automatic Test Equipment
  • Digital Attenuators
  • Digital to 4mA-to-20mA Converters
  • Programmable Power Supplies
  • Programmable-Gain Amplifiers
  • Servo Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max max typ max max typ See Notes
MAX501A  12 1 Voltage- Buffered Ext. 0.75 Parallel - Byte Wide 15.75 2 50 14 ±3 mV 450
-55 to +125
-40 to +85
0 to +70
$8.93 @1k
MAX501B  1 Parallel - Byte Wide 10 $6.64 @1k
MAX502A  0.75 Parallel - Full Word 1 $8.93 @1k
MAX502B  1 Parallel - Full Word 1 $6.64 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max max See Notes
MAX501A  12 1 Voltage- Buffered Ext. 0.75 Parallel - Byte Wide 15.75
-55 to +125
-40 to +85
0 to +70
$8.93 @1k
MAX501B  1 Parallel - Byte Wide $6.64 @1k
MAX502A  0.75 Parallel - Full Word $8.93 @1k
MAX502B  1 Parallel - Full Word $6.64 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX501, MAX502: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-4011 Rev 1; 1996-02-01
This page last modified: 2008-09-19