|
MAX3080, MAX3081, MAX3082, MAX3083, MAX3084, MAX3085, MAX3086, MAX3087, MAX3088, MAX3089
Fail-Safe, High-Speed (10Mbps), Slew-Rate-Limited RS-485/RS-422 Transceivers
|
Status
Active: In Production.
Description
The MAX3080-MAX3089 high-speed transceivers for
RS-485/RS-422 communication contain one driver and
one receiver. These devices feature fail-safe circuitry,
which guarantees a logic-high receiver output when the
receiver inputs are open or shorted. This means that
the receiver output will be a logic high if all transmitters
on a terminated bus are disabled (high impedance).
The MAX3080/MAX3081/MAX3082 feature reduced
slew-rate drivers that minimize EMI and reduce reflections
caused by improperly terminated cables, allowing
error-free data transmission up to 115kbps. The
MAX3083/MAX3084/MAX3085 offer higher driver output
slew-rate limits, allowing transmit speeds up to
500kbps. The MAX3086/MAX3087/MAX3088's driver
slew rates are not limited, making transmit speeds up
to 10Mbps possible. The MAX3089's slew rate is
selectable between 115kbps, 500kbps, and 10Mbps
by driving a selector pin with a single three-state driver.
These transceivers typically draw 375µA of supply
current when unloaded, or when fully loaded with the
drivers disabled.
All devices have a 1/8-unit-load receiver input impedance
that allows up to 256 transceivers on the bus. The
MAX3082/MAX3085/MAX3088 are intended for halfduplex
communications, while the MAX3080/MAX3081/
MAX3083/MAX3084/MAX3086/MAX3087 are intended
for full-duplex communications. The MAX3089 is selectable
between half-duplex and full-duplex operation. It
also features independently programmable receiver
and transmitter output phase via separate pins.
|
Data Sheet
|
Key Features
- For Fault-Tolerant Applications:
MAX3430: ±80V Fault-Protected, Fail-Safe, 1/4-
Unit Load, +3.3V RS-485 Transceiver
- For Low-Voltage Applications:
MAX3362: +3.3V, High-Speed, RS-485/RS-422
Transceiver in a SOT23 Package
- For Multiple Transceiver Applications:
MAX3030E-MAX3033E: ±15kV ESD-Protected,
+3.3V, Quad, RS-422 Transmitters
MAX3040-MAX3045: ±10kV ESD-Protected, Quad,
+5V, RS-485/RS-422 Transmitters
|
|
Applications/Uses
- Industrial-Control Local Area Networks
- Level Translators
- RS-422/RS-485 Communications
- Transceivers for EMI-Sensitive Applications
|
|
|
|
Key Specifications:
| RS-422/485 Line Driver/Receivers |
| Part Number |
Tx/Rx |
Duplex |
VSUPPLY (V) |
ICC (mA) |
Data Rate (kbps) |
Tx EN |
Rx EN |
ICC (Shutdn.) (µA) |
Rx/Tx on Bus |
Budgetary Price |
| typ |
min |
typ |
See Notes |
| MAX3080 |
1Tx + 1Rx |
Full |
5 |
0.375 |
115 |
Yes |
Yes |
0.001 |
256 |
$1.33 @1k |
| MAX3081 |
Full |
115 |
No |
No |
- |
| MAX3082 |
Half |
115 |
Yes |
Yes |
0.001 |
| MAX3083 |
Full |
500 |
Yes |
Yes |
0.001 |
| MAX3084 |
Full |
500 |
No |
No |
- |
| MAX3085 |
Half |
500 |
Yes |
Yes |
0.001 |
| MAX3086 |
Full |
10000 |
Yes |
Yes |
0.001 |
| MAX3087 |
Full |
10000 |
No |
No |
- |
| MAX3088 |
Half |
10000 |
Yes |
Yes |
0.001 |
| MAX3089 |
Half/Full |
10000 |
Yes |
Yes |
0.001 |
|
See All RS-422/485 Line Driver/Receivers (165)
|
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.
|
Diagram
Pin Configuration
Pin Configuration
Pin Configuration
Pin Configuration
Notes and Comments
Industry-standard pinout: 75180 (MAX3080)
Industry-standard pinout: 75179 (MAX3081)
Industry-standard pinout: 75176 (MAX3082)
Industry-standard pinout: 75180 (MAX3083)
Industry-standard pinout: 75179 (MAX3084)
Industry-standard pinout: 75176 (MAX3085)
Industry-standard pinout: 75180 (MAX3086)
Industry-standard pinout: 75179 (MAX3087)
Industry-standard pinout: 75176 (MAX3088)
Industry-standard pinout: 75180 (MAX3089)
More Information
Didn't Find What You Need?
Information Index
Document Ref.: 19-1138
Rev 2;
2004-03-11
This page last modified: 2009-11-06
|
|