DG506A, DG507A

Monolithic CMOS Analog Multiplexers

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
DG506A Active: In Production. See Ordering Information for details.
DG507A Active: In Production. See Ordering Information for details.

Description

Maxim's DG506A/DG507A are monolithic CMOS analog multiplexers. The DG506A is a single 16-channel (1 of 16) multiplexer and the DG507A is a differential 8-channel (2 of 16) multiplexer.

Both devices feature break-before-make switching. Maxim guarantees that these multiplexers will not latch-up if the power supplies are turned off with the input signals still present as long as absolute maximum ratings are not violated. The multiplexers operate over a wide range of power supplies from ±4.5V to ±18V.

Compared to the original manufacturer's devices, Maxim's DG506A/DG507A consume significantly less power, making them ideal for portable equipment.

Maxim's DG506A/DG507A meet or exceed the specifications of, and are drop-in replacements for Intersil's IH6116 and IH6216, Siliconix's DG506A and DG507A, and Harris' HI506 and HI507.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 977.7kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Improved 2nd Source
  • Pin Compatible with Harris, Siliconix, Intersil
  • Operable with ±4.5V to ±18V Supplies
  • Symmetrical, Bidirectional Operation
  • Logic and Enable Inputs, TTL and CMOS Compatible
  • Latch-Up Proof Construction
  • Monolithic, Low-Power CMOS Design
   
   

Key Specifications:

Switches and Multiplexers (Mid Voltage)
Part Number Functions Config. Channels VSUPPLY (Dual)
(±V)
VSUPPLY (Dual)
(±V)
RON
(Ω)
IL(OFF)
(nA)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max max max See Notes
DG506A  Mux 16:1 1 4.5 18 400 10 45 6 $6.05 @1k
DG507A  8:1 2 5 23
See All Switches and Multiplexers (Mid Voltage) (304)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DG506A, DG507A: Typical Operating Circuit
Typical Operating Circuit

Notes and Comments

Industry standard
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
Document Ref.: 19-0482 Rev 4; 2012-06-18
This page last modified: 2012-06-18