Maxim > Products > Filters (Analog) > MAX260, MAX261, MAX262

MAX260, MAX261, MAX262

Microprocessor Programmable Universal Active Filters

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX260/MAX261/MAX262 CMOS dual second-order universal switched-capacitor active filters allow microprocessor control of precise filter functions. No external components are required for a variety of bandpass, lowpass, highpass, notch, and allpass configurations. Each device contains two second-order filter sections that place center frequency, Q, and filter operating mode under programmed control.

An input clock, along with a 6-bit f0 program input, determine the filter's center or corner frequency without affecting other filter parameters. The filter Q is also programmed independently. Separate clock inputs for each filter section operate with either a crystal, RC network, or external clock generator.

The MAX260 has offset and DC specifications superior to the MAX261 and MAX262 and a center frequency (f0) range of 7.5kHz. The MAX261 handles center frequencies to 57kHz, while the MAX262 extends the center frequency range to 140kHz by employing lower clock-to-f0 ratios. All devices are available in 24-pin DIP and small outline packages in commercial, extended, and military temperature ranges.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 952kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Filter Design Software Available
  • Microprocessor Interface
  • 64-Step Center Frequency Control
  • 128-Step Q Control
  • Independent Q and f0 Programming
  • Guaranteed Clock to f0 Ratio-1% (A grade)
  • 75kHz f0 Range (MAX262)
  • Single +5V and ±5V Operation
 

Applications/Uses

  • µP-Tuned Filters
  • Adaptive Filters
  • Anti-Aliasing Filters
  • Digital Signal Processing (DSP)
  • Phase-Locked Loops (PLLs)
  • Signal Analysis
   

Key Specifications:

Active Filters
Part Number Filter Sections Order Per Filter Section Filter Class Filter Type Filter Characteristic Program Method Lowest Cutoff
(Hz)
Highest Cutoff
(kHz)
VSUPPLY (Dual)
(±V)
VSUPPLY
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min Dual See Notes
MAX260  2 2 Switched Cap Universal Programmable µP Bus 0.01 7.5 5 -
-55 to +125
0 to +85
0 to +100
$8.53 @1k
MAX261  0.4 57 5
-55 to +125
-40 to +85
0 to +70
$8.56 @1k
MAX262  1 140 5
-55 to +125
-40 to +85
0 to +70
$9.85 @1k
See All Active Filters (50)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX260, MAX261, MAX262: Functional Diagram
Functional Diagram

Notes and Comments

Dual, biquad 2nd-order universal switched-capacitor active

Didn't Find What You Need?

Information Index

Document Ref.: 19-0352 Rev 2; 2003-03-26
This page last modified: 2009-11-06