Maxim > Products > Military and Aerospace > MAX4426, MAX4427, MAX4428
Maxim > Products > Power and Battery Management > MAX4426, MAX4427, MAX4428

MAX4426, MAX4427, MAX4428

Dual High-Speed, 1.5A MOSFET Drivers

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4426/MAX4427/MAX4428 are dual monolithic MOSFET drivers designed to translate TTL/CMOS inputs to high voltage/current outputs. The MAX4426 is a dual inverting power MOSFET driver. The MAX4427 is a dual noninverting power MOSFET driver, and the MAX4428 contains one inverting section and one noninverting section. Delay times are nearly independent of VDD (see Typical Operating Characteristics in the full data sheet). High-current output drivers rapidly charge and discharge the gate capacitance of even the largest power MOSFETs to within millivolts of the supply rails. This produces the power MOSFETs' minimum on resistance. The MAX4426/MAX4427/MAX4428's high speed minimizes power losses in switching power supplies and DC-DC converters.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 1MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Upgrade for TSC4426/TSC4427/TSC4428
  • Lower On Resistance: 4Ω vs. 7Ω
  • Shorter Delay Times:
    • tD1—10ns vs. 30ns
    • tD2—25ns vs. 50ns
  • 1.5A Peak Output Current
  • Fast Rise and Fall Times: Typically 20ns with 1000pF Load
  • Wide Operating Range: 4.5V to 18V
  • Low Power Consumption:
    • 1.8mA with Logic 1 Input
    • 200µA with Logic 0 Input
  • TTL/CMOS Compatible
  • Latchup Protected-Withstand > 500mA Reverse Current
  • ESD Protected
 

Applications/Uses

  • Charge-Pump Voltage Inverters
  • DC-DC Converters
  • Motor Controllers
  • Pin-Diode Drivers
  • Switching Power Supplies
   

Key Specifications:

MOSFET Drivers
Part Number No. of Drivers Logic Polarity Config. IOUT
(A)
RON
(Ω)
RON
(Ω)
Rise/ Fall Time @+25°C
(ns)
Rise/ Fall Time Over Temp.
(ns)
VSUPPLY
(V)
Oper. Temp.
(°C)
Budgetary
Price
peak typ max typ max See Notes
MAX4426  2 Inverting
High-Side P Drive
Low-Side N Drive
1.5 4 10 20/20 (CL=1000pF) 40/40 (CL=1000pF) 4.5 to 18
-55 to +125
-40 to +85
0 to +70
$1.37 @1k
MAX4427  Noninverting
MAX4428  Mixed
See All MOSFET Drivers (34)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Notes and Comments

Dual inverting (MAX4426)
Dual noninverting (MAX4427)
Dual Mix (MAX4428)
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
Document Ref.: 19-0132 Rev 2; 2006-07-27
This page last modified: 2011-03-23