MAX535, MAX5351

Low-Power, 13-Bit Voltage-Output DACs with Serial Interface

Single, Serial, Voltage-Output DAC in a µMAX Package
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX535/MAX5351 combine a low-power, voltage-output, 13-bit digital-to-analog converter (DAC) and a precision output amplifier in an 8-pin µMAX® or DIP package. The MAX535 operates from a single +5V supply and the MAX5351 operates from a single +3.3V supply. Both devices draw only 280µA of supply current.

The output amplifier's inverting input is available to the user, allowing specific gain configurations, remote sensing, and high output current capability. This makes the MAX535/MAX5351 ideal for a wide range of applications, including industrial process control. Other features include a software shutdown and power-on reset. The serial interface is compatible with either SPI™/QSPI™ or MICROWIRE™. The DAC has a double-buffered input, organized as an input register followed by a DAC register. A 16-bit serial word loads data into the input register. The DAC register can be updated independently or simultaneously with the input register. All logic inputs are TTL/CMOS-logic compatible and buffered with Schmitt triggers to allow direct interfacing to optocouplers.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 160kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 13-Bit DAC with Configurable Output Amplifier
  • +5V Single-Supply Operation (MAX535)
  • +3.3V Single-Supply Operation (MAX5351)
  • Low Supply Current:
    • 0.24mA Normal Operation
    • 2µA Shutdown Mode
  • Available in 8-Pin µMAX
  • Power-On Reset Clears DAC Output to 0V
  • SPI/QSPI and MICROWIRE Compatible
  • Schmitt-Trigger Digital Inputs for Direct Optocoupler Interface
 

Applications/Uses

  • Digital Gain and Offset Control
  • General Purpose
  • Industrial Process Controls
  • Motion Control
  • Remote Industrial Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ See Notes
MAX5351A  Zero-Scale 13 1 Voltage- Buffered Ext. 1 Serial - SPI 3.15 3.6 1 20 0.4 ±8 mV 16
-55 to +125
-40 to +85
0 to +70
$9.30 @1k
MAX5351B  Zero-Scale 2 3.15 3.6 20 $5.50 @1k
MAX535A  - 0.5 4.5 5.5 8 $6.44 @1k
MAX535B  - 1 4.5 5.5 8 $4.95 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX535, MAX5351: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-1124 Rev 1; 1996-12-01
This page last modified: 2008-09-12