MX7530, MX7531

CMOS, 10-Bit Multiplying DAC

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MX7530 and MX7531 are low cost CMOS multiplying digital-to-analog converters (DAC) with 10 and 12 bit resolution respectively. Both DACs operate from a single +5V to +15V supply and dissipate only 20mW. Thin-film resistors provide typically 0.3% untrimmed gain error and 10 ppm/°C maximum gain tempco. All digital inputs are compatible with both CMOS and TTL logic levels.

Maxim's MX7530 and MX7531 are electrically and pin compatible with Analog Devices' AD7530 and AD7531. The MX7530 is packaged in a 16-lead DIP and the MX7531 is packaged in an 18-lead DIP. Both parts are available in Small Outline packages as well.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 2.7MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 10 or 12 Bit Resolution
  • 8, 9, and 10 Bit End Point Linearity
  • Low Power Consumption—20mW
  • Four-Quadrant Multiplication
  • TTL and CMOS Compatible
  • Pin-For-Pin Second Source
 

Applications/Uses

  • µP-Controlled Calibration Circuitry
  • Automatic Test Equipment
  • Digitally Controlled Filters
  • Machine and Motion Control Systems
  • Programmable Gain Amplifiers
  • Programmable Power Supplies
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Settling Time
(µs)
Oper. Temp.
(°C)
max min max typ max typ
MX7531  12 1 Current- Unbuffered Ext. 9 Parallel - Full Word 5 15 1 10 2 0.5
-40 to +85
0 to +70
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
max min max
MX7530  10 1 Current- Unbuffered Ext. 9 Parallel - Full Word 5 15
-25 to +85
0 to +70
MX7531  12
-40 to +85
0 to +70
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MX7530, MX7531: Pin Configuration
Pin Configuration
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
Document Ref.: 19-0938 Rev 1; 1995-07-01
This page last modified: 2009-11-06