MAX526, MAX527

Calibrated, Quad, Voltage-Output, 12-Bit DAC

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX526 Active: In Production. See Ordering Information for details.
MAX527 Active: In Production. See Ordering Information for details.

Description

The MAX526/MAX527 contain four 12-bit, voltage-output digital-to-analog converters (DACs). Precision output buffer amplifiers are included on-chip to provide voltage outputs. The MAX527 operates with ±5V power supplies, while the MAX526 utilizes -5V and +12V to +15V supplies. Offset, gain, and linearity are factory calibrated to provide the MAX526’s 1LSB total unadjusted error (TUE).

These devices feature double-buffered interface logic with a 12-bit input register and a 12-bit DAC register. Data in the DAC register sets the DAC output voltage. The MAX526/MAX527 have an 8-bit-wide data bus. Data is loaded into the input register using the two write operations with an 8-bit LSB write load and a 4-bit MSB write load. An asynchronous load DAC (active-low LDAC) input transfers data from the input register to the DAC register. All logic inputs are TTL and CMOS compatible.

The MAX526/MAX527 are available in 24-pin, 300 mil plastic DIP, Ceramic SB, and wide SO packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 640kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Reference Input Range Includes Ground (C, D grades)
  • Full 12-bit Performance Without Adjustments
  • 1 LSB Total Unadjusted Error ( MAX526)
  • Buffered Voltage Outputs
  • fast Output Settling
    • 3µs for MAX526
    • 5µs for MAX527
  • Double-Buffered Digital Inputs
  • Microprocessor and TTL/CMOS Compatible
  • ±5V supply Operation (MAX527)
 

Applications/Uses

  • Arbitrary function Waveform Generators
  • Automated Calibration
  • Automatic Test Equipment
  • Digital Offset and Gain Adjustment
  • Industrial Controls
  • Machine and Motion Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ See Notes
MAX526C  12 4 Voltage- Buffered Ext. 0.5 Parallel - Byte Wide -5.5 16.5 2 20 28 ±1 LSB 3
-55 to +125
-40 to +85
0 to +70
$23.33 @1k
MAX526D  1 16.5 28 ±2 LSB 3 $19.44 @1k
MAX527C  0.5 5.5 18 ±3 LSB 5 $19.87 @1k
MAX527D  1 5.5 18 ±6 LSB 5 $16.56 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX526C  12 4 Voltage- Buffered Ext. 0.5 Parallel - Byte Wide -5.5 16.5
-55 to +125
-40 to +85
0 to +70
$23.33 @1k
MAX526D  1 16.5 $19.44 @1k
MAX527C  0.5 5.5 $19.87 @1k
MAX527D  1 5.5 $16.56 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX526, MAX527: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-4500 Rev 3; 1995-02-01
This page last modified: 2008-09-19