DG508A, DG509A

Monolithic CMOS Analog Multiplexers

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
DG508A Active: In Production. See Ordering Information for details.
DG509A Active: In Production. See Ordering Information for details.

Description

Maxim's DG508A and DG509A are monolithic CMOS analog multiplexers (muxes): the DG508A is a single 8-channel (1-of-8) mux, and the DG509A is a differential 4-channel (2-of-8) mux.

Both devices guarantee break-before-make switching. Maxim guarantees these muxes will not latch up if the power supplies are turned off with the input signals still present. Maxim also guarantees continuous operation when these devices are powered by supplies ranging from ±4.5V to ±18V.

The DG508A/DG509A are plug-in upgrades for the industry-standard DG508A/DG509A, respectively. Maxim's parts have faster enable switching times and significantly lower leakage currents. The DG508A/DG509A also consume significantly lower power, making them ideal for portable equipment.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 156kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Improved Second Source
  • Operate from ±4.5V to ±18V Supplies
  • Symmetrical, Bidirectional Operation
  • Logic and Enable Inputs, TTL and CMOS Compatible
  • Latchup-Proof Construction
  • Monolithic, Low-Power CMOS Design
 

Applications/Uses

  • Aircraft Heads-Up Displays
  • Control Systems
  • Data Acquisition Systems
  • Data Logging
  • Signal Routing
   

Key Specifications:

Switches and Multiplexers (Mid Voltage)
Part Number Functions Config. Channels VSUPPLY (Dual)
(±V)
VSUPPLY (Dual)
(±V)
RON
(Ω)
IL(OFF)
(nA)
tON
(ns)
tOFF
(ns)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max max max min max See Notes
DG508A  Mux 8:1 1 4.5 18 300 2 1000 700 25 5 $2.52 @1k
DG509A  4:1 2 12
See All Switches and Multiplexers (Mid Voltage) (304)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DG508A, DG509A: Functional Diagram
Functional Diagram

Notes and Comments

Industry standard
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
Document Ref.: 19-0028 Rev 4; 2010-05-25
This page last modified: 2010-05-25