MAX541, MAX542

+5V, Serial-Input, Voltage-Output 16-Bit DACs

Single, Serial, Voltage-Output DAC in a SO Package
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX541/MAX542 are serial-input, voltage-output, 16-bit digital-to-analog converters (DACs) that operate from a single +5V supply. They provide 16-bit performance (±1LSB INL and DNL) over temperature without any adjustments. The DAC output is unbuffered, resulting in a low supply current of 0.3mA and a low offset error of 1LSB.

The DAC output range is 0V to VREF. For bipolar operation, matched scaling resistors are provided in the MAX542 for use with an external precision op amp (such as the MAX400), generating a ±VREF output swing. The MAX542 also includes Kelvin-sense connections for the reference and analog ground pins to reduce layout sensitivity. A 16-bit serial word is used to load data into the DAC latch. The 10MHz, 3-wire serial interface is compatible with SPI™/QSPI™/MICROWIRE™, and it also interfaces directly with optocouplers for applications requiring isolation. A power-on reset circuit clears the DAC output to 0V (unipolar mode) when power is initially applied. The MAX541 is available in 8-pin plastic DIP and SO packages. The MAX542 is available in 14-pin plastic DIP and SO packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 248kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX54XEVKIT

Key Features

  • Full 16-Bit Performance Without Adjustments
  • +5V Single-Supply Operation
  • Low Power: 1.5mW
  • 1µs Settling Time
  • Unbuffered Voltage Output Directly Drives 60-kilohm Loads
  • SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • Power-On Reset Circuit Clears DAC Output to 0V (unipolar mode)
  • Schmitt Trigger Inputs for Direct Optocoupler Interface
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Data Acquisition
  • High-Resolution Offset and Gain Adjustment
  • Industrial Process Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ typ See Notes
MAX541A  Zero-Scale 16 1 Voltage- Unbuffered Ext. 1 Serial - SPI 4.75 5.5 1 10 1.1 ±2 LSB 1 10 -40 to +85 $19.50 @1k
MAX541B  2 10 -40 to +85 $13.85 @1k
MAX541C  4 8 -40 to +85 $10.77 @1k
MAX542A  1 8
-55 to +125
-40 to +85
0 to +70
$19.50 @1k
MAX542B  2 10
-55 to +125
-40 to +85
0 to +70
$13.85 @1k
MAX542C  4 10
-55 to +125
-40 to +85
0 to +70
$9.95 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX541, MAX542: Functional Block Diagram
Functional Block Diagram

Didn't Find What You Need?

Information Index

Document Ref.: 19-1082 Rev 2; 1999-12-01
This page last modified: 2008-09-01