Maxim > Products > Supervisors, Voltage Monitors, Sequencers > MAX6301, MAX6302, MAX6303, ...

MAX6301, MAX6302, MAX6303, MAX6304

+5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX6301–MAX6304 low-power microprocessor (µP) supervisory circuits provide maximum adjustability for reset and watchdog functions. The reset threshold can be adjusted to any voltage above 1.22V, using external resistors. In addition, the reset and watchdog timeout periods are adjustable using external capacitors. A watchdog select pin extends the watchdog timeout period to 500x. The reset function features immunity to power-supply transients.

These four devices differ only in the structure of their reset outputs (see the Selector Guide in the full data sheet). The MAX6301–MAX6304 are available in the space-saving 8-pin µMAX® package, as well as 8-pin PDIP and SO packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 168kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Adjustable Reset Threshold
  • Adjustable Reset Timeout
  • Adjustable Watchdog Timeout
  • 500x Watchdog Timeout Multiplier
  • 4µA Supply Current
  • RESET or Active-Low RESET Output Options
  • Push-Pull or Open-Drain Output Options
  • Guaranteed Active-Low RESET Asserted At or Above VCC = 1V (MAX6301/MAX6303)
  • Power-Supply Transient Immunity
  • Watchdog Function can be Disabled
  • PDIP/SO/µMAX Packages Available
 

Applications/Uses

  • Battery-Powered Computers/Controllers
  • Computers: Desktop, Workstation, Server
  • Critical µP Monitoring
  • Embedded Controllers
  • Intelligent Instruments
  • Medical Equipment
  • Portable Equipment
  • Set-Top Boxes
   

Key Specifications:

Supervisors (1 Monitored Voltage)
Part Number Reset Thresh.
(V)
Reset Out tRESET Watchdog Feature Watchdog Timeout Reset Thresh. Accur.
(%)
ICC
(µA)
Budgetary
Price
min @ +25°C max See Notes
MAX6301 
1.2 to 1.8
1.8 to 2.5
2.5 to 3.3
3.3 to 5.5
Active Low
Open Drain
1ms to 15ms
15ms to 85ms
85ms to 300ms
300ms to 1s
<1ms
>1s
Adjustable
Cap Adjustable
Input (WDI)
1s to 2s
<1s
>2s
Adjustable
2 7 $2.36 @1k
MAX6302 
Active High
Open Drain
$2.44 @1k
MAX6303 
Active Low
Push-Pull
$2.36 @1k
MAX6304 
Active High
Push-Pull
$1.67 @1k
See All Supervisors (1 Monitored Voltage) (275)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6301, MAX6302, MAX6303, MAX6304: Typical Operating Circuit
Typical Operating Circuit
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
Document Ref.: 19-1078 Rev 4; 2010-09-16
This page last modified: 2010-12-13