MX7548

CMOS, 8-Bit-Compatible, 12-Bit DAC

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MX7548 is a 12-bit CMOS, current output, multiplying digital-to-analog converter (DAC) with a versatile interface for microprocessors using 8-bit busses. The MX7548 accepts data into its input-registers in two bytes in either left- or right-justified format, lease significant byte or most significant byte first. Standard active-low WR and active-low CSLSB or active-low SCMSB inputs control the data load operation. A separate active-low LDAC input controls transfer of data from the input register to the DAC register allowing for simultaneous update of all DACs in multi-DAC systems. A data override input forces the DAC output to full-scale or zero-code without altering the contents of the input registers. This permits the user to perform DAC calibration conveniently without having to load calibration data into the DAC.

The MX7548 works with a single +5V, +12V or +15V power supply, and the electrical characteristics are specified at all of these supply voltages. All digital inputs are TTL and +5V-CMOS compatible with any of these supply voltages. Maxim MX7548 uses low tempco thin-film resistors which are laser trimmed to ±¼ LSB linearity and better than ±1 LSB gain accuracy. The digital inputs are designed with improved ESD protection and can typically withstand over 5,000V of ESD voltages. The MX7548 is supplied in 20-lead narrow DIP, PLCC, and Small Outline packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 4.7MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 8-Bit Bus Compatible
  • Versatile µP Interface with Selectable Data Format and Data Override
  • Fast Interface Timing—120ns min Write Pulse Width
  • All Grades 12-Bit Monotonic Over Temperature
  • ±1 LSB max Gain Accuracy
  • Operation specified at +5V, +12V or +15V Supply Voltages
  • Small Footprint Packages
  • High ESD Resistance
 

Applications/Uses

  • µP-Controlled Systems
  • Automatic Test Equipment
  • Digitally Controlled Filters
  • Motion Control Systems
  • Process Control
  • Programmable Gain Amplifiers
  • Programmable Power Supplies
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
Full-Scale Error Oper. Temp.
(°C)
Budgetary
Price
max min max typ max See Notes
MX7548  12 1 Current- Unbuffered Ext. 1 Parallel - Byte Wide 4.75 15.75 1 2 ±0.6 %FSR
-55 to +125
-25 to +85
0 to +70
$6.05 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MX7548  12 1 Current- Unbuffered Ext. 1 Parallel - Byte Wide 4.75 15.75
-55 to +125
-25 to +85
0 to +70
$6.05 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MX7548: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-0827 Rev 0; 1989-01-01
This page last modified: 2008-09-19