MAX514

CMOS Quad, 12-Bit, Serial-Input Multiplying DAC

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX514 contains four 12-bit R-2R multiplying digital-to-analog converters (DACs), each with a serial-in parallel-out shift register, a DAC register, and control logic. The MAX514’s 3-wire serial interface design minimizes the number of package pins and internal level translators, so it uses less board space and dissipates less power (10mW max) than parallel-interface devices.

When used with microprocessors (µPs) with a serial port, the MAX514 minimizes digital-noise feedthrough from its logic input pins to its analog output. To further reduce noise, the µP serial port can be used as a dedicated analog bus and kept inactive while the MAX514 is in use. Serial interfacing also simplifies opto-coupler or transformer-isolated applications. This device uses low-tempco thin-film resistors, laser trimmed to ±1 LSB linearity, with gain accuracy better than ±1½ LSB. The MAX514 is specified with a +5V power supply. All logic inputs are TTL and CMOS compatible. It comes in space-saving 24-pin DIP and 28-pin SO packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 400kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Four 12-Bit Accurate DACs
  • Fast 3-Wire Serial Interface
  • Low Differential Nonlinearity: at ±½ LSB Max
  • Low Integral Nonlinearity: at ±1 LSB Max
  • Gain Accuracy to at ±1½ LSB Max
  • Low Gain Tempco: 5ppm/°C Max
  • Operates from a Single +5V Power Supply
  • TTL/CMOS Compatible
  • Available in 24-Pin DIP and 28-Pin SO Packages
 

Applications/Uses

  • µP-Controlled Systems
  • Arbitrary Waveform Generation (AWG)
  • Automatic Test Equipment
  • Digital Offset/Gain Adjustment
  • Industrial Process Controls
  • Motion Control Systems
  • Programmable Amplifiers/Attenuators
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Full-Scale Error Settling Time
(µs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ See Notes
MAX514A  12 4 Current- Unbuffered Ext. 1 Serial - Other 4.5 5.25 1 1 0.4 ±0.061 %FSR 0.25
-40 to +85
0 to +70
$20.71 @1k
MAX514B  $16.73 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX514A  12 4 Current- Unbuffered Ext. 1 Serial - Other 4.5 5.25
-40 to +85
0 to +70
$20.71 @1k
MAX514B  $16.73 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX514: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-4516 Rev 1; 1997-02-01
This page last modified: 2008-09-19