Maxim > Products > Analog Switches and Multiplexers > MAX4051, MAX4051A, MAX4052, ...

MAX4051, MAX4051A, MAX4052, MAX4052A, MAX4053, MAX4053A

Low-Voltage, CMOS Analog Multiplexers/Switches

Pin-compatible, Industry-Standard, CMOS Switches
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4051/MAX4052/MAX4053 and MAX4051A/MAX4052A/MAX4053A are low-voltage, CMOS analog ICs configured as an 8-channel multiplexer (MAX4051/A), two 4-channel multiplexers (MAX4052/A), and three single-pole/double-throw (SPDT) switches (MAX4053/A). The A-suffix parts are fully characterized for on-resistance match, on-resistance flatness, and low leakage.

These CMOS devices can operate continuously with dual power supplies ranging from ±2.7V to ±8V or a single supply between +2.7V and +16V. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 0.1nA at +25°C or 5nA at +85°C (MAX4051A/MAX4052A/MAX4053A).

All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using ±5V or a single +5V supply.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 376kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Pin Compatible with Industry-Standard 74HC4051/74HC4052/74HC4053
  • Guaranteed On-Resistance: 100Ω with ±5V Supplies
  • Guaranteed Match Between Channels:
    • 6Ω (MAX4051A—MAX4053A)
    • 12Ω (MAX4051—MAX4053)
  • Guaranteed Low Off-Leakage Currents:
    • 0.1nA at +25°C (MAX4051A—MAX4053A)
    • 1nA at +25°C (MAX4051—MAX4053)
  • Guaranteed Low On-Leakage Currents:
    • 0.1nA at +25°C (MAX4051A—MAX4053A)
    • 1nA at +25°C (MAX4051—MAX4053)
  • Single-Supply Operation from +2.0V to +16V Dual-Supply Operation from ±2.7V to ±8V
  • TTL/CMOS-Logic Compatible
  • Low Distortion: < 0.04% (600Ω)
  • Low Crosstalk: < -90dB (50Ω)
  • High Off-Isolation: < -90dB (50Ω)
 

Applications/Uses

  • Audio/Video Signal Routing
  • Battery-Operated Equipment
  • Communications Circuits
  • Low-Voltage Data-Acquisition Systems
   

Key Specifications:

Switches and Multiplexers (Mid and High Voltage)
Part Number Functions Config. Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSUPPLY (Dual)
(±V)
VSUPPLY (Dual)
(±V)
RON
(Ω)
IL(OFF)
(nA)
tON
(ns)
tOFF
(ns)
QINJECTION
(pC)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max min max max max min max See Notes
MAX4051  Mux 8-to-1 1 2 16 2.7 8 100 1 175 150 10 8 2 $2.12 @1k
MAX4051A  Mux 8-to-1 1 0.1 $2.22 @1k
MAX4052  Mux 4-to-1 2 1 $2.12 @1k
MAX4052A  Mux 4-to-1 2 0.1 $2.22 @1k
MAX4053  Switch SPDT 3 1 $2.12 @1k
MAX4053A  Switch SPDT 3 0.1 $2.22 @1k
See All Switches and Multiplexers (Mid and High Voltage) (312)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX4051, MAX4051A, MAX4052, MAX4052A, MAX4053, MAX4053A: Pin Configuration
Pin Configuration

Notes and Comments

Low-voltage, 74HC4051 upgrade (MAX4051)
Improved 74HC4051, low-voltage, improved RON (MAX4051A)
Low-voltage, 74HC4052 upgrade (MAX4052)
Improved 74HC4051, low-voltage, improved RON (MAX4052A)
Low-voltage, 74HC4053 upgrade (MAX4053)
Improved 74HC4051, low-voltage, improved RON (MAX4053A)

Didn't Find What You Need?

Information Index

Document Ref.: 19-0463 Rev 2; 2006-06-05
This page last modified: 2009-11-09