MAX674

+10V Precision Voltage Reference

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX674 is a precision voltage reference that is pretrimmed to within ±0.15% of 10V. The reference features excellent temperature stability (as low as 12.0ppm/°C guaranteed), low current drain, and low noise. It is supplied in the space-saving narrow SO package, as well as, the standard 8-pin plastic DIP package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 108kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Pretrimmed to +10V, ±0.15%
  • Excellent Temperature Stability: 12ppm/°C
  • Low Noise: 20µVP-P
  • Low Supply Current: 1.4mA (max)
  • Short-Circuit Protected
  • Load Regulation 0.001%/mA
  • Pin-for-Pin Compatible with REF01
 

Applications/Uses

  • A/D Converters
  • D/A Converters
  • Digital Voltmeters
  • Threshold Detectors
  • Voltage Regulators
   

Key Specifications:

Voltage References
Part Number VOUT
(V)
Temp. Coeff.
(ppm/°C)
Initial Accuracy
(% max)
ISUPPLY
(µA)
VSUPPLY
(V)
VSUPPLY
(V)
Noise 0.1Hz to 10Hz
(µVpp)
Oper. Temp.
(°C)
Budgetary
Price
max @ +25°C max min max typ See Notes
MAX674  10 12 0.15 1400 13 33 20
-55 to +125
-40 to +85
0 to +70
$3.08 @1k
See All Voltage References (174)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

Pin Configuration

MAX674: Pin Configuration
Pin Configuration

Notes and Comments

Low-drift, low-noise bandgap reference
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
Document Ref.: 19-2639 Rev 2; 2004-09-03
This page last modified: 2007-05-30