Maxim > Products > Interface > MAX250, MAX251

MAX250, MAX251

5V, Isolated, RS-232 Driver Receiver

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX250 and MAX251 chip set form the heart of a complete, electronically isolated, RS-232 dual transmitter/receiver. By combining many functions on two chips, the cost and complexity required for an isolated digital interface is greatly reduced. Four low cost optocouplers, four capacitors, a diode and a small pot-core type transformer are all that are required to complete a 19.2k baud transceiver. Faster data rates are possible by using high speed optocouplers. In addition to the driving and receiving circuitry for the optocouplers, the chip set includes a push-pull transformer driver to supply power to the interface's isolated side.

Other convenient features include single +5V operation, a low power shutdown mode, and output enable control for three-state operation. The MAX250 and MAX251 are supplied in 14 lead DIP, 14 lead small outline and 20 leadless chip carrier packages.

The MAX252 has all the required components for RS-232 communication in a single package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 428kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Isolated Data Interface
  • Single +5V Supply
  • Uses Low Cost Optocouplers
  • 5µW Power Shutdown
  • 2 Transmitters and 2 Receivers
 

Applications/Uses

  • Bridge Ground Differentials
  • Data Links To Analog Circuits
  • High Noise Data Communications
  • Industrial Communications
   

Key Specifications:

RS-232 Line Driver/Receivers
Part Number VSUPPLY
(V)
Tx Rx Data Rate
(kbps)
ICC
(mA)
Internal Charge Pump Budgetary
Price
min typ See Notes
MAX250  5 2 2 116 0.1 Yes $3.39 @1k
MAX251 
See All RS-232 Line Driver/Receivers (152)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX250, MAX251: Pin Configuration
Pin Configuration

Notes and Comments

Isolated RS-232 chipset
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
Document Ref.: 19-1275 Rev 0; 1989-07-01
This page last modified: 2009-11-09