Maxim > Products > Amplifiers > MAX971, MAX972, MAX973, ...

MAX971, MAX972, MAX973, MAX974, MAX981, MAX982, MAX983, MAX984

Ultra-Low-Power, Open-Drain, Single/Dual-Supply Comparators

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX971–MAX974 and MAX981–MAX984 single/dual/quad low-voltage comparators feature the lowest power consumption available. These micropower devices draw less than 4µA supply current over temperature (MAX971/MAX972/MAX981/MAX982), and include an internal 1.182V ±1% (MAX971/MAX973/ MAX974) or ±2% (MAX981–MAX984) voltage reference and programmable hysteresis.

Ideal for 3V or 5V single-supply applications, these devices operate from a single 2.5V to 11V supply (or ±1.25V to ±5.5V dual supplies), and each comparator's input voltage ranges from the negative supply rail to within 1.3V of the positive supply.

The single MAX971/MAX981 and the dual MAX973/ MAX982/MAX983 provide a unique, simple method for adding hysteresis without feedback or complicated equations, simply by using the HYST pin plus two resistors.

The MAX971–MAX974 and MAX981–MAX984's open-drain outputs permit wire-ORed configurations. Thanks to an 11V output range and separate GND pin for the output transistor (MAX971/MAX974, MAX981/MAX984), these devices are ideal for level translators and bipolar to single-ended converters. For similar devices with complementary output stages, see the MAX921-MAX924 (1% reference) and the MAX931–MAX934 (2% reference).

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 336kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Available in Ultra-Small Packages:
    • UCSP™ (MAX972)
    • µMAX® (MAX9_1/MAX9_2/MAX9_3)
  • Ultra-Low Quiescent Current (4µA, max) Over Extended Temp Range (MAX971/MAX981)
  • Power Supplies:
    • Single 2.5V to 11V
    • Dual ±1.25V to ±5.5V
  • Input Voltage Range Includes Negative Supply
  • Internal Bandgap Reference
    • 1.182V ±1% (MAX97_)
    • 1.182V ±2% (MAX98_)
  • 12µs Propagation Delay (10mV Overdrive)
  • Output Has Separate GND Pin (MAX9_1/MAX9_4)
 

Applications/Uses

  • Battery-Powered Systems
  • Level Translators
  • Oscillator Circuits
  • Threshold Detectors
  • Window Comparators
   

Key Specifications:

Comparators
Part Number Comp-
arators
tPD
(ns)
Input Range VSUPPLY (Total)
(V)
VSUPPLY (Total)
(V)
ICC per Comp.
(µA)
VOS
(mV)
Logic Out Oper. Temp.
(°C)
Budgetary
Price
typ min max max max See Notes
MAX972  2 12000 to Neg. Rail 2.5 11 1.6 10 Open Drain
-40 to +85
0 to +70
$1.09 @1k
See All Comparators (84)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Comparators + Reference
Part Number Comp-
arators
Thresh.
(V)
Internal Ref. Accuracy
(%)
tPD
(µs)
VSUPPLY
(V)
VSUPPLY
(V)
ICC
(µA)
Prog. Hyst. VOS
(mV)
Logic Out Oper. Temp.
(°C)
Budgetary
Price
typ min max max max See Notes
MAX971  1 1.182 1 12 2.5 11 3.2 Yes 10 Open Drain
-55 to +125
-40 to +85
0 to +70
$1.75 @1k
MAX973  2 1 4.5 Yes
-55 to +125
-40 to +85
0 to +70
$2.16 @1k
MAX974  4 1 6.6 No
-55 to +125
-40 to +85
0 to +70
$2.50 @1k
MAX981  1 2 3.2 Yes
-40 to +85
0 to +70
$1.09 @1k
MAX982  2 2 4.5 Yes
-40 to +85
0 to +70
$1.40 @1k
MAX983  2 2 4.5 Yes
-40 to +85
0 to +70
$1.40 @1k
MAX984  4 2 6.6 No
-40 to +85
0 to +70
$1.44 @1k
See All Comparators + Reference (47)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX971, MAX972, MAX973, MAX974, MAX981, MAX982, MAX983, MAX984: Typical Operating Circuit
Typical Operating Circuit

Notes and Comments

Micropower comparator + 1% reference and hysteresis, single supply capability, CMVR extends to GND (MAX971)
Dual, single-supply micropower comparator (MAX972)
Dual, single-supply comparator with 1% voltage reference (MAX973)
Quad, micropower comparator with 1% voltage reference (MAX974)
Low-cost comparator + 2% reference and hysteresis, single supply, CMVR extends to GND (MAX981)
Dual, low-cost, single-supply comparator + 2% reference and hysteresis (MAX982)
Dual, low-cost, single-supply comparator + 2% reference and hysteresis (window comparator input configuration)
(MAX983)
Quad, low-cost comparator + 2%-accurate reference, single/dual supply (MAX984)

More Information

Topmark Coding MAX972
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
Document Ref.: 19-0450 Rev 3; 2003-03-10
This page last modified: 2007-05-30