MAX608EVKIT

Evaluation Kit for the MAX608

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX608 evaluation kit (EV kit) provides a regulated 5V or adjustable output voltage from an input source as low as 1.8V. It drives loads up to 0.5A with greater than 80% conversion efficiency.

This EV kit is a fully assembled and tested surface-mount circuit board. Additional pads on the bottom of the board accommodate the external feedback resistors for setting different output voltages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 50kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 5V or Adjustable Output Voltage
  • 1.8V to VOUT + 0.4V Input Range
  • Up to 0.5A Output Current
  • 5µA Max Shutdown Current
  • 110µA Max Supply Current (MAX608 I.C. only)
  • Up to 300kHz Switching Frequency
  • 8-Pin SO, Surface-Mount Construction
 

Applications/Uses

  • Battery-Powered Applications
  • High-Efficiency DC-DC Converters
  • Portable Communicators
  • Positive LCD-Bias Generators
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
Document Ref.: 19-0438 Rev 0; 1995-09-01
This page last modified: 2008-10-01