Maxim > Products > Power and Battery Management > MAX787, MAX788, MAX789

MAX787, MAX788, MAX789

5V/3.3V/3V 5A Step-Down, PWM, Switch-Mode DC-DC Regulators

 Overview   Design Resources   Ordering Info   All   

Status Explanations for product status codes

Part Number Status Explanation
MAX787 This product is No Longer Available.This product was manufactured for Maxim by an outside wafer foundry using a process that is no longer available. It is not recommended for new designs. For further information, contact us. The data sheet remains available for existing users.

To the best of our knowledge, a second-source replacement for this part is available from Linear Technology. 

MAX788 This product is No Longer Available.This product was manufactured for Maxim by an outside wafer foundry using a process that is no longer available. It is not recommended for new designs. For further information, contact us. The data sheet remains available for existing users.

To the best of our knowledge, a second-source replacement for this part is available from Linear Technology. 

MAX789 This product is No Longer Available.This product was manufactured for Maxim by an outside wafer foundry using a process that is no longer available. It is not recommended for new designs. For further information, contact us. The data sheet remains available for existing users.

To the best of our knowledge, a second-source replacement for this part is available from Linear Technology. 

Description

The MAX787/MAX788/MAX789 are monolithic, bipolar, pulse-width modulation (PWM), switch-mode, step-down DC-DC regulators. Each is rated at 5A. Very few external components are needed for standard operation because the power switch, oscillator, feedback, and control circuitry are all on-chip. Employing a classic buck topology, these regulators perform high-current step-down functions.

The MAX787/MAX788/MAX789 have excellent dynamic and transient response characteristics, while featuring cycle-by-cycle current limiting to protect against overcurrent faults and short-circuit output faults. They also have a wide 8V to 40V input range.

Each regulator is available in a 5-pin TO-220 package. These devices have a preset 100kHz oscillator frequency and a preset current limit of 6.5A. See the MAX724/MAX726 data sheet for more applications information.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 56kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Input Range: Up to 40V
  • 5A On-Chip Power Switch
  • Fixed Outputs:
    • 5V (MAX787)
    • 3.3V (MAX788)
    • 3V (MAX789)
  • 100kHz Switching Frequency
  • Excellent Dynamic Characteristics
  • Few External Components
  • 8.5mA Quiescent Current
  • TO-220 Package
 

Applications/Uses

  • Distributed Power from High-Voltage Buses
  • High-Current, High-Voltage Step-Down Applications
  • Multiple-Output Buck Converter
   

Diagram

MAX787, MAX788, MAX789: Typical Operating Circuit
Typical Operating Circuit

Notes and Comments

5A Step-Down, PWM, Switch-Mode DC-DC Converter
5V (MAX787)
3.3V (MAX788)
3V (MAX789)
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
Document Ref.: 19-0182 Rev 3; 1995-09-01
This page last modified: 2008-03-12