MX7534, MX7535

Microprocessor-Compatible, 14-Bit DACs

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MX7534/MX7535 are high-performance, CMOS, monolithic, 14-bit digital-to-analog converters (DACs). Wafer-level, laser-trimmed, thin-film resistors and temperature-compensated NMOS switches assure operation over the full operating temperature range with exceptional linear and gain stability.

The MX7534 accepts right-justified data in two bytes from an 8-bit bus, while the MX7535 operates with a 14-bit data bus with separate MS-byte and LS-byte select controls. In addition, all digital inputs are compatible with both TTL and 5V CMOS-logic levels. The MX7534/MX7535 are intended for unipolar operation, but may be operated as bipolar DACs with additional external components. Both devices are protected against CMOS latchup, and neither requires the use of external Schotty protection diodes. The MX7534 is available in 20-pin narrow (0.3") DIP, wide SO, or PLCC packages. The MX7535 is available in 28-pin, 600 mil wide DIP, wide SO, or PLCC packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 152kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 14-Bit monotonic Over Full Temperature Range
  • Full 4-Quadrant Multiplication
  • µP-Compatible, Double-Buffered Inputs
  • Exceptionally Low Gain Tempco (2.5ppm/°C)
  • Low Output Leakage (< 20nA) Over Temp.
  • Low Power Consumption
  • TTL and CMOS Compatible
 

Applications/Uses

  • µP-Controlled Calibration Circuitry
  • Automatic Test Equipment
  • Digital Audio
  • Digitally Controlled Filters
  • Machine and Motion Control Systems
  • Programmable Power Supplies
  • Programmable-Gain Amplifiers
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Full-Scale Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max max typ typ See Notes
MX7534  14 1 Current- Unbuffered Ext. 2 Parallel - Byte Wide 11.4 15.75 1 1 3 ±8 LSB ±0.049 %FSR 0.8 50
-55 to +125
-40 to +85
-25 to +85
0 to +70
$16.19 @1k
MX7535  Parallel - Full Word 4 ±5 LSB $18.75 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MX7534, MX7535: Functional Block Diagram
Functional Block Diagram

MX7534, MX7535: Functional Block Diagram
Functional Block Diagram

Notes and Comments

Plug-in replacements for AD7534/AD7535
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
Document Ref.: 19-1116 Rev 1; 1996-11-01
This page last modified: 2008-09-05