Maxim > Products > Amplifiers > MAX931, MAX932, MAX933, MAX934

MAX931, MAX932, MAX933, MAX934

Ultra-Low-Power, Low-Cost Comparators with 2% Reference

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX931–MAX934 single, dual, and quad micropower, low-voltage comparators plus an on-board 2% accurate reference feature the lowest power consumption available. These comparators draw less than 4µA supply current over temperature (MAX931), and include an internal 1.182V ±2% voltage reference, programmable hysteresis, and TTL/CMOS outputs that sink and source current.

Ideal for 3V or 5V single-supply applications, the MAX931–MAX934 operate from a single +2.5V to +11V supply (or a ±1.25V to ±5V dual supply), and each comparator's input voltage range extends from the negative supply rail to within 1.3V of the positive supply.

The MAX931–MAX934's unique output stage continuously sources as much as 40mA. And by eliminating power-supply glitches that commonly occur when comparators change logic states, the MAX931–MAX934 minimize parasitic feedback, making them easier to use.

The single MAX931 and dual MAX932/MAX933 provide a unique and simple method for adding hysteresis without feedback and complicated equations, using the HYST pin and two resistors.

For applications that require increased precision with similar power requirements, see the MAX921–MAX924 data sheet. These devices include a 1% precision reference.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 176kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Ultra-Low 4µA Max Quiescent Current over Extended Temp. Range (MAX931)
  • Power Supplies:
    • Single +2.5V to +11V
    • Dual ±1.25V to ±5.5V
  • Input Voltage Range Includes Negative Supply
  • Internal 1.182V ±2% Bandgap Reference
  • Adjustable Hysteresis
  • TTL-/CMOS-Compatible Outputs
  • 12µs Propagation Delay (10mV Overdrive)
  • No Switching Crowbar Current
  • 40mA Continuous Source Current
  • Available in Space-Saving µMAX® Package
 

Applications/Uses

  • Alarm Circuits
  • Battery-Powered Applications
  • Oscillator Circuits
  • Threshold Detectors
  • Window Comparators
   

Key Specifications:

Comparators + Reference
Part Number Comp-
arators
Thresh.
(V)
Internal Ref. Accuracy
(%)
tPD
(µs)
VSUPPLY
(V)
VSUPPLY
(V)
ICC
(µA)
Prog. Hyst. VOS
(mV)
Logic Out Oper. Temp.
(°C)
Budgetary
Price
typ min max max max See Notes
MAX931  1 1.182 2 12 2.5 11 3.2 Yes 10 TTL/CMOS
-40 to +85
0 to +70
$2.25 @1k
MAX932  2 4.5 Yes $2.53 @1k
MAX933  2 4.5 Yes $2.53 @1k
MAX934  4 6.6 No $2.84 @1k
See All Comparators + Reference (48)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX931, MAX932, MAX933, MAX934: Typical Operating Circuit
Typical Operating Circuit

Notes and Comments

Low-cost comparator + 2% reference and hysteresis, single supply, CMVR extends to GND (MAX931)
Dual, low-cost, single-supply comparator + 2% reference and hysteresis (MAX932)
Dual, low-cost, single-supply comparator + 2% reference and hysteresis (window comparator input configuration) (MAX933)
Quad, low-cost comparator + 2%-accurate reference, single/dual supply (MAX934)

Didn't Find What You Need?

Information Index

Document Ref.: 19-0194 Rev 1; 1997-02-01
This page last modified: 2007-05-30