MAX845

Isolated Transformer Driver for PCMCIA Applications

Internal Power MOSFETs Save Space and Deliver 750mW
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX845 provides an isolated power supply small enough to fit in thin PCMCIA cards and space-sensitive applications. It drives a low-profile center-tapped transformer primary from a 5V or 3.3V DC power supply. The secondary can be wound to provide any isolated positive or negative voltage at powers up to 750mW.

The MAX845 consists of an oscillator followed by a toggle flip-flop. The flip-flop generates two 50% duty-cycle square waves, which are complementary at half the oscillator frequency (450kHz, min). These two signals drive the ground-referenced N-channel power switches. Internal circuitry ensures break-before-make action between the two switches.

A low-power shutdown disables both the switches and the oscillator, reducing power consumption. An evaluation kit (MAX845EVKIT-MM) is available to evaluate low-profile 5V 40mA and 5V 100mA applications.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 224kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX845EVKIT

Key Features

  • Transformer Driver for Ultra-Thin 5V-µs Transformers
  • Isolated DC-to-DC Power Supply for PCMCIA Applications
  • 450kHz Minimum Switching Frequency
  • Ultra-Low Input Supply Current Ripple
  • Single +5V or +3.3V Supply
  • 5µW Low-Power Shutdown Mode
  • 8-Pin SO and µMAX Packages
  • Low Output Ripple Permits Miniature Output Capacitors
 

Applications/Uses

  • Bridge Ground Differentials
  • Isolated Data Acquisition
  • Isolated Interface Power Supply
  • Low-Power LAN Networks
  • Medical Equipment
  • Noise-Immunity Communications Interface
  • PCMCIA Modem Cards
  • Process Control
   

Key Specifications:

Transformer Drivers
Part Number VIN
(V)
VIN
(V)
Driver Output Resistance
(Ω)
Max. IOUT
(A)
Topology Features Freq.
(kHz)
ICC
(mA)
Oper. Temp.
(°C)
Budgetary
Price
min max max See Notes
MAX845  2.5 6 4 0.2 Push-Pull
Thermal Shutdown
UVLO
860 1.1 -40 to +85 $2.23 @1k
See All Transformer Drivers (6)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX845: Typical Operating Circuit
Typical Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-0372 Rev 4; 1997-10-01
This page last modified: 2007-05-30