MAX811, MAX812

4-Pin µP Voltage Monitors with Manual Reset Input

4-Pin SOT Reset ICs with Manual Reset
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX811/MAX812 are low-power microprocessor (µP) supervisory circuits used to monitor power supplies in µP and digital systems. They provide excellent circuit reliability and low cost by eliminating external components and adjustments when used with 5V-powered or 3V-powered circuits. The MAX811/MAX812 also provide a debounced manual reset input.

These devices perform a single function: They assert a reset signal whenever the VCC supply voltage falls below a preset threshold, keeping it asserted for at least 140ms after VCC has risen above the reset threshold. The only difference between the two devices is that the MAX811 has an active-low RESET output (which is guaranteed to be in the correct state for VCC down to 1V), while the MAX812 has an active-high RESET output. The reset comparator is designed to ignore fast transients on VCC. Reset thresholds are available for operation with a variety of supply voltages.

Low supply current makes the MAX811/MAX812 ideal for use in portable equipment. The devices come in a 4-pin SOT143 package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 144kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Precision Monitoring of 3V, 3.3V, and 5V Power-Supply Voltages
  • 6µA Supply Current
  • 140ms Min Power-On Reset Pulse Width; active-low RESET Output (MAX811), RESET Output (MAX812)
  • Guaranteed Over Temperature
  • Guaranteed active-low RESET Valid to VCC = 1V (MAX811)
  • Power-Supply Transient Immunity
  • No External Components
  • 4-Pin SOT143 Package
 

Applications/Uses

  • Computers: Desktop, Workstation, Server
  • Controllers
  • Critical µP and µC Power Monitoring
  • Intelligent Instruments
  • Portable Battery-Powered Equipment
   

Key Specifications:

Supervisors (1 Monitored Voltage)
Part Number Reset Thresh.
(V)
Reset Out tRESET Watchdog Feature Supervisor Features Reset Thresh. Accur.
(%)
ICC
(µA)
Budgetary
Price
min @ +25°C max See Notes
MAX811 
2.5 to 3.3
3.3 to 5.5
Active Low
Push-Pull
85ms to 300ms No Watchdog Manual Reset 1.5 15 $1.52 @1k
MAX812 
Active High
Push-Pull
$1.44 @1k
See All Supervisors (1 Monitored Voltage) (275)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX811, MAX811L, MAX811M, MAX811R, MAX811S, MAX811T, MAX812, MAX812L, MAX812M, MAX812R, MAX812S, MAX812T: Typical Operating Circuit
Typical Operating Circuit

Notes and Comments

Active-low reset output (MAX811)
Active-high reset output (MAX812)

More Information

Topmark Coding MAX811
Topmark Coding MAX812

Didn't Find What You Need?

Information Index

Document Ref.: 19-0411 Rev 4; 2006-05-04
This page last modified: 2010-05-21