Maxim > Products > Power and Battery Management > MAX774, MAX775, MAX776

MAX774, MAX775, MAX776

-5V/-12V/-15V or Adjustable, High-Efficiency, Low IQ Inverting DC-to-DC Controllers

Negative LCD Bias Supply Is Capable of Generating Very High Negative Voltages, Delivers Up to 1A
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX774/MAX775/MAX776 inverting switching regulators deliver high efficiency over three decades of load current. A unique current-limited, pulse-frequency modulated (PFM) control scheme provides the benefits of pulse-width modulation (high efficiency with heavy loads), while using less than 100µA of supply current (vs. 2mA to 10mA for PWM converters). The result is high efficiency over a wide range of loads.

These ICs also use tiny external components; their high switching frequency (up to 300kHz) allows for less than 5mm diameter surface-mount magnetics.

The MAX774/MAX775/MAX776 accept input voltages from 3V to 16.5V, and have preset output voltages of -5V, -12V, and -15V, respectively. Or, the output voltage can be user-adjusted with two resistors. Maximum VIN - VOUT differential voltage is limited only by the break-down voltage of the chosen external switch transistor.

These inverters use external P-channel MOSFET switches, allowing them to power loads up to 5W. If less power is required, use the MAX764/MAX765/MAX766 inverting switching regulators with on-board MOSFETs.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 328kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX774EVKIT MAX774IRGEVKIT

Key Features

  • 85% Efficiency for 5mA to 1A Load Currents
  • Up to 5W Output Power
  • 100µA (max) Supply Current
  • 5µA (max) Shutdown Current
  • 3V to 16.5V Input Range
  • -5V (MAX774), -12V (MAX775), -15V (MAX776), or Adjustable Output Voltage
  • Current-Limited PFM Control Scheme
  • 300kHz Switching Frequency
 

Applications/Uses

  • Battery-Powered Applications
  • Data Communications
  • High-Efficiency DC-DC Converters
  • LCD Bias Generators
   

Key Specifications:

Inverting Switching Regulators
Part Number VIN
(V)
VIN
(V)
VOUT
(V)
VOUT
(V)
Preset VOUT
(V)
Max. IOUT
(A)
Max. IOUT
(A)
Output Adjust. Method DC-DC Outputs Oper. Freq.
(kHz)
Budgetary
Price
min max min max See Notes
MAX774  3 16.5 0 -100 -5.0 1 1 Resistor 1 300 $2.42 @1k
MAX775  -12 $2.42 @1k
MAX776  -15 $2.37 @1k
See All Inverting Switching Regulators (25)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX774, MAX775, MAX776: Typical Operating Circuit
Typical Operating Circuit

Notes and Comments

Output Voltages Limited by External Components

Didn't Find What You Need?

Information Index

Document Ref.: 19-0191 Rev 2; 2003-04-28
This page last modified: 2008-03-12