Maxim > Products > Military and Aerospace > MAX730A, MAX738A, MAX744A
Maxim > Products > Power and Battery Management > MAX730A, MAX738A, MAX744A

MAX730A, MAX738A, MAX744A

5V, Step-Down, Current-Mode PWM DC-DC Converters

We Recommend Improved Performance Devices, MAX1684/MAX1685, for New Designs
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX730A/MAX738A/MAX744A are 5V-output CMOS, step-down switching regulators. The MAX738A/MAX744A accept inputs from 6V to 16V and deliver 750mA. The MAX744A guarantees 500mA load capability for inputs above 6V and has tighter oscillator frequency limits for low-noise (radio) applications. The MAX730A accepts inputs between 5.2V and 11V and delivers 450mA for inputs above 6V. Typical efficiencies are 85% to 96%. Quiescent supply current is 1.7mA and only 6µA in shutdown.

Pulse-width modulation (PWM) current-mode control provides precise output regulation and excellent transient responses. Output voltage accuracy is guaranteed to be ±5% over line, load, and temperature variations. Fixed-frequency switching allows easy filtering of output ripple and noise, as well as the use of small external components. These regulators require only a single inductor value to work in most applications, so no inductor design is necessary.

The MAX730A/MAX738A/MAX744A also feature cycle-by-cycle current limiting, overcurrent limiting, undervoltage lockout, and programmable soft-start protection.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 240kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 750mA Load Currents (MAX738A/MAX744A)
  • High-Frequency, Current-Mode PWM
  • 159kHz to 212.5kHz Guaranteed Oscillator Frequency Limits (MAX744A)
  • 85% to 96% Efficiencies
  • 1.7mA Quiescent Current
  • 6µA Shutdown Supply Current
  • Single Preselected Inductor Value, No Component Design Required
  • Overcurrent, Soft-Start, and Undervoltage Lockout Protection
  • Cycle-by-Cycle Current Limiting
  • 8-Pin DIP/SO Packages (MAX730A)
 

Applications/Uses

  • Cell Phones
  • Computer Peripherals
  • Distributed Power Systems
  • Personal Communicators
  • Portable Instrumentation
   

Key Specifications:

Step-Down Switching Regulators
Part Number VIN
(V)
VIN
(V)
VOUT
(V)
VOUT
(V)
Preset VOUT
(V)
Max. IOUT
(A)
Output Adjust. Method DC-DC Outputs Oper. Freq.
(kHz)
Budgetary
Price
min max min max See Notes
MAX730A  5.2 11 5 5 5 0.45
Preset
Resistor
1 210 $2.26 @1k
MAX738A  6 16 0.75 190 $2.75 @1k
MAX744A  6 16 0.75 212.5 $3.06 @1k
See All Step-Down Switching Regulators (299)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX730A, MAX738A, MAX744A: Typical Operating Circuit
Typical Operating Circuit
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
Document Ref.: 19-0165 Rev 2; 1996-01-01
This page last modified: 2007-05-30