|
Part Number
|
Free Sample |
Buy |
Status
|
Package:
TYPE PINS FOOTPRINT
DRAWING CODE/VAR *
|
Temp |
RoHS/Lead-Free? Materials Analysis
|
| MAX662AC/D
|
|
|
Active |
DICE SALES;NA pin;DICE;
|
|
See data sheet
|
| MAX662ACPA
|
|
|
Active |
PDIP(N);8 pin;79.7 mm²
|
0°C to +70°C
|
RoHS/Lead-Free: No
Materials Analysis |
| MAX662ACPA+
|
|
|
Active |
PDIP(N);8 pin;79.7 mm²
|
0°C to +70°C
|
RoHS/Lead-Free: Lead Free
Materials Analysis |
| MAX662ACSA
|
|
|
Active |
SOIC(N);8 pin;30.9 mm²
|
0°C to +70°C
|
RoHS/Lead-Free: No
Materials Analysis |
| MAX662ACSA+
|
|
|
Active |
SOIC(N);8 pin;30.9 mm²
|
0°C to +70°C
|
RoHS/Lead-Free: Lead Free
Materials Analysis |
| MAX662ACSA+T
|
|
|
Active |
SOIC(N);8 pin;30.9 mm²
|
0°C to +70°C
|
RoHS/Lead-Free: Lead Free
Materials Analysis |
| MAX662ACSA-T
|
|
|
Active |
SOIC(N);8 pin;30.9 mm²
|
0°C to +70°C
|
RoHS/Lead-Free: No
Materials Analysis |
| MAX662AEPA
|
|
|
Active |
PDIP(N);8 pin;79.7 mm²
|
-40°C to +85°C
|
RoHS/Lead-Free: No
Materials Analysis |
| MAX662AEPA+
|
|
|
Active |
PDIP(N);8 pin;79.7 mm²
|
-40°C to +85°C
|
RoHS/Lead-Free: Lead Free
Materials Analysis |
| MAX662AESA
|
|
|
Active |
SOIC(N);8 pin;30.9 mm²
|
-40°C to +85°C
|
RoHS/Lead-Free: No
Materials Analysis |
|
Part Number
|
Free Sample |
Buy |
Status
|
Package:
TYPE PINS FOOTPRINT
DRAWING CODE/VAR *
|
Temp |
RoHS/Lead-Free? Materials Analysis
|
| MAX662AESA+
|
|
|
Active |
SOIC(N);8 pin;30.9 mm²
|
-40°C to +85°C
|
RoHS/Lead-Free: Lead Free
Materials Analysis |
| MAX662AESA+T
|
|
|
Active |
SOIC(N);8 pin;30.9 mm²
|
-40°C to +85°C
|
RoHS/Lead-Free: Lead Free
Materials Analysis |
| MAX662AESA-T
|
|
|
Active |
SOIC(N);8 pin;30.9 mm²
|
-40°C to +85°C
|
RoHS/Lead-Free: No
Materials Analysis |
| MAX662AMJA
|
|
|
Active |
CDIP(N);8 pin;82.6 mm²
|
-55°C to +125°C
|
RoHS/Lead-Free: No
Materials Analysis |
| MAX662AMSA/PR
|
|
|
Active |
SOIC(N);8 pin;30.9 mm²
|
-55°C to +125°C
|
RoHS/Lead-Free: No
Materials Analysis |
| MAX662AMSA/PR-T
|
|
|
Active |
N.SO;
|
-55°C to +125°C
|
See data sheet
|