MAX547

Octal, 13-Bit Voltage-Output DAC with Parallel Interface

Octal, Parallel, Voltage-Output DACs
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX547 contains eight 13-bit, voltage-output digital-to-analog converters (DACs). On-chip precision output amplifiers provide the voltage outputs. The MAX547 operates from a ±5V supply. Bipolar output voltages with up to ±4.5V voltage swing can be achieved with no external components. The MAX547 has four separate reference inputs; each is connected to two DACs, providing different full-scale output voltages for every DAC pair.

The MAX547 features double-buffered interface logic with a 13-bit parallel data bus. Each DAC has an input latch and a DAC latch. Data in the DAC latch sets the output voltage. The eight input latches are addressed with three address lines. Data is loaded to the input latch with a single write instruction. An asynchronous load (active-low LD_) input transfers data from the input latch to the DAC latch. The four active-low LD_ inputs each control two DACs, and all DAC latches can be updated simultaneously by asserting all active-low LD_ pins. An asynchronous clear (active-low CLR) input resets the output of all eight DACs to AGND_. Asserting active-low CLR resets both the DAC and the input latch to bipolar zero (1000hex). On power-up, reset circuitry performs the same function as active-low CLR. All logic inputs are TTL/CMOS compatible. The MAX547 is available in 44-pin plastic quad flat pack and 44-pin PLCC packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 240kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Full 13-Bit Performance without Adjustments
  • 8 DACs in One Package
  • Buffered Voltage Outputs
  • Calibrated Linearity
  • Guaranteed Monotonic to 13 Bits
  • ±5V Supply Operation
  • Unipolar or Bipolar Outputs Swing to ±4.5V
  • Fast Output Settling (5µs to ±1/2LSB)
  • Double-Buffered Digital Inputs
  • Asynchronous Load Inputs Load Pairs of DAC Latches
  • Asynchronous active-low CLR Input Resets DACs to Analog Ground
  • Power-On Reset Circuit Resets DACs to Analog Ground
  • Microprocessor and TTL/CMOS Compatible
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Avionics and Military Systems
  • Digital Gain and Offset Control
  • General Purpose
  • Industrial Process Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Settling Time
(µs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max typ See Notes
MAX547A  13 8 Voltage- Buffered Ext. 2 Parallel - Full Word 5.25 5.25 2 8 44 5
-40 to +85
0 to +70
$35.52 @1k
MAX547B  4 40 $29.60 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX547: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-0257 Rev 3; 1995-12-01
This page last modified: 2008-09-12