MAX532

Dual, Serial Input, Voltage-Output, Multiplying, 12-Bit DAC

±12V output swings for industrial applications
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX532 is a complete, dual, serial-input, 12-bit multiplying digital-to-analog converter (MDAC) with output amplifiers. No external user trims are required to achieve full specified performance. The MAX532's 3-wire serial interface minimizes the number of package pins, so it uses less board space than parallel-interface parts. The interface is SPI™, QSPI™ and Microwire™ compatible. A serial output, DOUT, allows cascading of two or more MAX532s and read-back of the data written to the device.

The device's serial interface minimizes digital-noise feed-through from its logic pins to its analog outputs. Serial interfacing also simplifies opto-coupler-isolated or transformer-isolated applications. The MAX532 is specified with ±12V to ±15V power supplies. All logic inputs are TTL and CMOS compatible. It comes in space-saving 16-pin DIP and wide SO packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 176kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Two 12-Bit MDACs with Output Amplifiers
  • Fast, 6MHz 3-Wire Interface
  • SPI, QSPI, and Microwire Compatible
  • ±12V Output Swing
  • ±10mA Output Current
  • 2.5µs Settling Time to ±1/2LSB
  • Guaranteed Monotonic Over Temperature
  • Low Integral Nonlinearity: ±1/2LSB Max
  • Low Gain Tempco: 2ppm/°C
  • Operates from ±12V to ±15V Supplies
  • Power-On Reset
  • Available in 16-Pin DIP and Wide SO Packages
 

Applications/Uses

  • Arbitrary Waveform Generation (AWG)
  • Automatic Test Equipment
  • Motion Control Systems
  • Programmable-Gain Amplifiers
  • Servo Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max max typ max max typ typ See Notes
MAX532A  12 2 Voltage- Buffered Ext. 0.5 Serial - SPI 16.5 2 1 10 ±3 mV 2.5 60
-55 to +125
-40 to +85
0 to +70
$10.99 @1k
MAX532B  1 ±4 mV $10.37 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max max See Notes
MAX532A  12 2 Voltage- Buffered Ext. 0.5 Serial - SPI 16.5
-55 to +125
-40 to +85
0 to +70
$10.99 @1k
MAX532B  1 $10.37 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX532: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-0046 Rev 1; 1994-04-21
This page last modified: 2008-09-19