MAX530

+5V, Low-Power, Parallel-Input, Voltage-Output, 12-Bit DAC

Single, Parallel, Voltage-Output DAC in a SSOP Package
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX530 is a low-power, 12-bit, voltage-output digital-to-analog converter (DAC) that uses single +5V or dual ±5V supplies. This device has an on-chip voltage reference plus an output buffer amplifier. Operating current is only 250µA from a single +5V supply, making it ideal for portable and battery-powered applications. In addition, the SSOP (Shrink-Small-Outline-Package) measures only 0.1 square inches, using less board area than an 8-pin DIP. 12-bit resolution is achieved through laser trimming of the DAC, op amp, and reference. No further adjustments are necessary.

Internal gain-setting resistors can be used to define a DAC output voltage range of 0V to +2.048V, 0V to +4.096V, or ±2.048V. Four-quadrant multiplication is possible without the use of external resistors or op amps. The parallel logic inputs are double buffered and are compatible with 4-bit, 8-bit, and 16-bit microprocessors. For DACs with similar features but with a serial data interface, refer to the MAX531/MAX538/MAX539 data sheet.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 152kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Buffered Voltage Output
  • Internal 2.048V Voltage Reference
  • Operates from Single +5V or Dual ±5V Supplies
  • Low Power Consumption:
    • 250µA Operating Current
    • 40µA Shutdown-Mode Current
  • SSOP Package Saves Space
  • Relative Accuracy: ±1/2 LSB Max Over Temperature
  • Guaranteed Monotonic Over Temperature
  • 4-Quadrant Multiplication with No External Components
  • Power-On Reset
  • Double-Buffered Parallel Logic Inputs
 

Applications/Uses

  • Digital Gain and Offset Control
  • General Purpose
  • Industrial Process Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Oper. Temp.
(°C)
Budgetary
Price
max max typ max max typ See Notes
MAX530A  12 1 Voltage- Buffered Int. 0.5 Parallel - Byte Wide 5.5 1 40 0.4 ±8 LSB 25
-40 to +85
0 to +70
$7.36 @1k
MAX530B  - $4.91 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max max See Notes
MAX530A  12 1 Voltage- Buffered Int. 0.5 Parallel - Byte Wide 5.5
-40 to +85
0 to +70
$7.36 @1k
MAX530B  - $4.91 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX530: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-0168 Rev 3; 1995-07-01
This page last modified: 2008-09-19