MAX306, MAX307

Precision, 16-Channel/Dual 8-Channel, High-Performance, CMOS Analog Multiplexers

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX306/MAX307 precision, monolithic, CMOS analog multiplexers (muxes) offer low on-resistance (less than 100Ω), which is matched to within 5Ω between channels and remains flat over the specified analog signal range (7Ω max). They also offer low leakage over temperature (INO(OFF) less than 2.5nA at +85°C) and fast switching speeds (tTRANS less than 250ns). The MAX306 is a single-ended 1-of-16 device, and the MAX307 is a differential 2-of-8 device.

The MAX306/MAX307 are fabricated with Maxim's improved 44V silicon-gate process. Design improvements yield extremely low charge injection (less than 10pC) and guarantee electrostatic discharge (ESD) protection greater than 2000V.

These muxes operate with a single +5V to +30V supply, or bipolar ±4.5V to ±20V supplies, while retaining TTL/CMOS-logic input compatibility and fast switching. CMOS inputs provide reduced input loading. These improved parts are plug-in upgrades for the industry-standard DG406, DG407, DG506A, and DG507A.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 316kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Guaranteed On-Resistance Match Between Channels, < 5 Ω Max
  • Low On-Resistance, < 100Ω Max
  • Guaranteed Flat On-Resistance over Specified Signal Range, 7Ω Max
  • Guaranteed Charge Injection, < 10pC
  • INO(OFF) Leakage < 2.5nA at +85°C
  • ICOM(OFF) Leakage < 20nA at +85°C
  • ESD Protection > 2000V
  • Plug-In Upgrade for Industry-Standard DG406/DG407/DG506A/DG507A
  • Single-Supply Operation (+5V to +30V)
  • Bipolar-Supply Operation (±4.5V to ±20V)
  • Low Power Consumption, < 1.25mW
  • Rail-to-Rail Signal Handling
  • TTL/CMOS-Logic Compatible
 

Applications/Uses

  • Audio Signal Routing
  • Battery-Operated Systems
  • Communication Systems
  • Guidance and Control Systems
  • Heads-Up Displays
  • Military Radios
  • PBX, PABX
  • Sample-and-Hold Circuits
  • Test Equipment
   

Key Specifications:

Switches and Multiplexers (Mid Voltage)
Part Number Functions Config. Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSUPPLY (Dual)
(±V)
VSUPPLY (Dual)
(±V)
RON
(Ω)
IL(OFF)
(nA)
tON
(ns)
tOFF
(ns)
QINJECTION
(pC)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max min max max max min max See Notes
MAX306  Mux 16:1 1 4.5 30 4.5 20 100 0.75 200 150 10 140 8 $5.11 @1k
MAX307  8:1 2 70
See All Switches and Multiplexers (Mid Voltage) (304)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX306: Pin Configuration
Pin Configuration

MAX307: Pin Configuration
Pin Configuration

Notes and Comments

Improved DG406, guaranteed RON match and flatness (MAX306)
Improved DG407, guaranteed RON match and flatness (MAX307)
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
Document Ref.: 19-0270 Rev 3; 2010-03-18
This page last modified: 2010-03-18