MAX1488E

±15kV ESD-Protected, Quad, Low-Power RS-232 Line Driver

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX1488E quad, low-power line driver is designed for EIA/TIA-232, EIA/TIA-562, and CCITT V.28 communications in harsh environments. Each transmitter output is protected against ±15kV electrostatic discharge (ESD) shocks. The inputs are TTL and CMOS compatible with minimal loading. The outputs feature internally controlled slew-rate limiting and current limiting. This device has a guaranteed 120kbps data rate. Power-supply current is less than 180µA over a ±4.5V to ±13.2V supply voltage range.

The MAX1488E is pin compatible with the MC1488, MC14C88, SN75188, SN75C188, DS1488, and DS14C88. It is available in 14-pin plastic DIP and SO packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 120kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • ESD Protection:
    • ±15kV—Human Body Model
    • ±6kV—IEC801-2, Contact Discharge
    • ±15kV—IEC801-2, Air-Gap Discharge
  • Latchup Free, Even During an ESD Event
  • Low 85µA Supply Current from IEE or ICC
  • Guaranteed 120kbps Data Rate
  • No External Capacitors Required for Slew-Rate Limiting
  • Pin Compatible with MC1488, MC14C88, SN75188, SN75C188, DS1488, and DS14C88
 

Applications/Uses

  • Equipment Meeting IEC 1000-4-2 (Formerly IEC 801-2) or ±15kV ESD Protection
  • Interfacing Data Terminal Equipment (DTE) with Data Circuit-Terminating Equipment (DCE)
  • Modems
  • PC Motherboards
   

Key Specifications:

RS-232 Line Driver/Receivers
Part Number VSUPPLY (Dual)
(±V)
Tx Rx Data Rate
(kbps)
ICC
(mA)
Internal Charge Pump Ext. Caps ESD Protect.
(±kV)
Budgetary
Price
Dual min typ See Notes
MAX1488E  12 4 0 120 0.085 No 0 15 $0.98 @1k
See All RS-232 Line Driver/Receivers (152)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX1488E: Typical Operating Circuit
Typical Operating Circuit

Technical Documents

App Note 639  Maxim Leads the Way in ESD Protection
App Note 651  ESD Protection for I/O Ports
Tutorial 4991  Oops...Practical ESD Protection vs. Foolhardy Placebos
Tutorial 4993  Reduce the Chances of Human Error: Part 2, Super Amps and Filters for Analog Interface

Reliability Reports

Reliability Report: MAX1488E.pdf
Show FIT data for:

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX1488EC/D    
Active DICE SALES;NA pin;DICE;
See data sheet
MAX1488ECPD    
Active PDIP(N);14 pin;158.4 mm²
0°C to +70°C RoHS/Lead-Free: No
Materials Analysis
MAX1488ECPD+  
Active PDIP(N);14 pin;158.4 mm²
0°C to +70°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1488ECSD    
Active SOIC(N);14 pin;54.2 mm²
0°C to +70°C RoHS/Lead-Free: No
Materials Analysis
MAX1488ECSD+  
Active SOIC(N);14 pin;54.2 mm²
0°C to +70°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1488ECSD+T    
Active SOIC(N);14 pin;54.2 mm²
0°C to +70°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1488ECSD-T    
Active N.SO;14 pin
0°C to +70°C See data sheet
MAX1488EEPD    
Active PDIP(N);14 pin;158.4 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX1488EEPD+  
Active PDIP(N);14 pin;158.4 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1488EESD    
Active SOIC(N);14 pin;54.2 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX1488EESD+  
Active SOIC(N);14 pin;54.2 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1488EESD+T    
Active SOIC(N);14 pin;54.2 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX1488EESD-T    
Active SOIC(N);14 pin;54.2 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Notes and Comments

±15kV ESD per human body model and ±15kV per IEC 1000-4-2

Similar Products by Function

See All RS-232 Line Driver/Receivers (152Products)


Didn't Find What You Need?

Information Index

Document Ref.: 19-2403 Rev 0; 1995-08-01
This page last modified: 2009-07-23