Maxim at a Glance
At Maxim, we invent highly integrated solutions that make technology seamless. We channel our collective expertise to stretch the limits of technology, understand your needs, and help you get to market faster.
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
Keywords: H-bridge driver, push-pull transformer driver, isolated output, silicon rectifier Related Parts
APPLICATION NOTE 674
Push-Pull Driver Provides Isolated 5V at 1A
Jun 19, 2000
Abstract: In this design idea a simple circuit converts a regulated 5V input to an isolated 5V output at 1A. The efficiency of a transformer H-bridge, push-pull driver, the MAX253, depends directly on the forward drops of the output rectifiers.
The circuit in Figure 1 converts a regulated 5V input to an isolated 5V output with 1A current-output capability. IC1, a push-pulltransformer driver, powers a pair of cross-coupled power MOSFETs in a flip-flop-like configuration. In turn, the MOSFETs toggle the primary winding of a forward transformer. The transformer's secondary output, after rectification and filtering, provides the isolated 5V supply. Because the output voltage is unregulated, its voltage tolerance depends on the input-voltage range and the range of load current. With Schottky rectifiers, such as the MBRS130 for D1 and D2, the circuit delivers 5V ±10% at 700 to 1000mA from a 5V ±5% input with 80% efficiency (Figure 2). Using ultrafast-recovery silicon rectifiers, such as the MURS120, the circuit delivers 5V ±10% at 200 to 500 mA from a 5V ±5% input, with 77% efficiency. (DI #2502)
Figure 1. A simple circuit produces a 5V, 1A isolated output from a 5V regulated input.
Figure 2. The efficiency of the circuit in Figure 1 depends directly on the forward drops of the output rectifiers.
Reprinted from EDN Magazine March 30, 2000
Copyright Cahners Business Information 2000
A Division of Reed Elsevier Inc.