Maxim at a Glance
At Maxim, we invent highly integrated solutions that make technology seamless. We channel our collective expertise to stretch the limits of technology, understand your needs, and help you get to market faster.
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
Keywords: powered device, PD, power over Ethernet, PoE, IEEE 802.3af, IEEE 802.3at, Class 2 PD, Class 3 PD, IP phones, IP cameras, security cameras, WAP, wireless access point, point of sales, POS, thin client, Ethernet repeater, active clamped forward, flyback Related Parts
REFERENCE SCHEMATIC 4984
High-Efficiency, Low Cost Flyback Converter Uses No Optocoupler Feedback
Mar 24, 2011
Abstract: This reference design is for a highly efficient, flyback, 12V, Class 3 powered device (PD). The design features the MAX5969B as its controller. The design also
uses the MAX5974A, which controls current-mode PWM converters and provides frequency foldback for PoE applications. Using these devices, this reference design is IEEE® 802.3af/at compliant and is a high-performance, compact, and cost efficient solution for a Class 3 PD. The design can also be customized to 12V/2A Class 4 PD.
The document you have requested is available in Acrobat PDF format: