REFERENCE SCHEMATIC 4940

High-Performance Class 2 Powered Device (PD) is Customizable for Class 3 Designs

Mar 16, 2011

Abstract: This reference design is for a highly efficient, flyback 3.3V and 5V Class 2 powered device (PD). The design features the MAX5969B as its controller. The design also uses the MAX5974A, which controls current-mode PWM converters and provides frequency foldback for PoE applications. Using these devices, this reference design is IEEE® 802.3af/at compliant, and a high-performance, compact, and cost efficient solution for a Class 2 PD. The design can also be customized to 3.3V/2A and 5V/1A Class 3 PD.

The document you have requested is available in Acrobat PDF format:

Download, PDF FormatREFERENCE SCHEMATIC 4940: High-Performance Class 2 Powered Device (PD) is Customizable for Class 3 Designs (PDF, 461kB)



IEEE is a registered service mark of the Institute of Electrical and Electronics Engineers, Inc.



Related Parts
MAX5969B IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET Free Samples  
MAX5974A Active-Clamped, Spread-Spectrum, Current-Mode PWM Controllers Free Samples  


Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format (461kB)  
Share
Other Channels  Email this page to an associate or friend. 



APP 4940: Mar 16, 2011
REFERENCE SCHEMATIC 4940, AN4940, AN 4940, APP4940, Appnote4940, Appnote 4940

Share



More