TUTORIAL 3438

Serial Digital Data Networks

By:  Bernhard Linke, Principal Member Technical Staff
Jan 26, 2005

Abstract: This table provides top-level characteristics for serial interface standards by which two or more digital devices can be connected for communication. Design engineers can use the table to compare interface options for their application based on the design constraints like number of signal lines, network size, speed, distance, noise immunity, fault tolerance and reliability.

Dallas Semiconductor offers 1-Wire® serial protocol to designers interested in implementing a low-cost, minimal contact interface. A key benefit provided with this low-cost, master/slave architecture is the delivery of slave-device power on the same line used for digital communication. A 1-Wire master can easily be implemented on a microcontroller unit (MCU) with only a single I/O pin by using software. Bridge chips for I²C*, UART serial (RS-232), and USB-to-1-Wire are also available that off-load host-side 1-Wire protocol implementation and provide optimized 1-Wire waveform characteristics.

  1-Wire I²C* SMBus™ SPI™ MicroWire/PLUS™ M-Bus (EN1434) CAN (ISO11898) LIN Bus
Network Concept single master, multiple slaves multiple masters, multiple slaves multiple masters, multiple slaves single master, multiple slaves single master, multiple slaves single master, multiple slaves multiple masters, multiple slaves single master, multiple slaves
Number of Signal Lines 1 (IO) 2, (SCL, SDA) 2, (SMBCLK, SMBDAT) 4, (active-low CS, SI, SO, SCK) 4, (active-low CS, DI, DO, SK) 2 (lines can be swapped) 2 (CAN_H, CAN_L, terminated) 1 (LIN)
Optional signals N/A N/A SMBSUS#, SMBALERT# N/A N/A N/A 2nd GND, Power, Shield N/A
Network Size Up to 300 m (with suitable master circuit) Limited by max. 400pF bus capacitance requirement Limited by max. 400pF bus capacitance requirement N/A (circuit board level) N/A (circuit board level) Max. 350m per segment of max. 250 slaves; max. 180nF 40m @1M bps1000m @ 50k bps (example) Up to 40m, max. 10nF total load
Network Interface open drain, resistive or active master pull-up open drain, resistive or active master pull-up open drain, resistive or active master pull-up Push-pull with tristate Push-pull with tristate M to S: voltage drive
S to M: current load
Differential open drain/source or open coll./emitter open drain, resistive master pull-up
Network Voltage From 2.8 to 6.0 V, device specific From 1.8 to 5.5V, device specific 2.7V to 5.5V From 1.8V to 5.5V, device specific From 1.8V to 5.5V, device specific ~40V VDD-VD (diode drop); ~4.5V max. 8 to 18V
Logic Thresholds Vary with network voltage Fixed level: >1.5V, >3.0 V VDD-related level: <30%, >70% of VDD <0.8V, >2.1V VDD-related level: <20% (30%), >70% of VDD (inconsistent) Fixed level: <0.8V, >2.0V; VDD-related level: <20% (30%), >70% (80%) of VDD (inconsistent) Master to slave: 24V, 36V nominalSlave to master: <1.5mA, >11mA Differential: <50mV (recessive), >1.5V (dominant); driver specification VDD-related level: <20%, >80% of VDD (driver spec.)<40%, >60% of VDD (receiver spec.)
Transmission LS bit first, half-duplex MS bit first plus Acknowledge bit, half-duplex MS bit first plus Acknowledge bit, half-duplex MS bit first, full-duplex MS bit first, full-duplex LS bit first, half-duplex, acknowledge response MS bit first, half-duplex LS bit first, half-duplex
Address Format 56 bits 7 bits, (10 bits defined but not implemented) 7 bits, (10 bits defined but not implemented) N/A N/A 8 bits (primary address), 64 bits (secondary address) Message identifier 11 bits (standard format), 29 bits (extended format) Message identifier 8 bits, including 2 parity bits
Network Inventory Automatic, supports dynamic topology change N/A; slave addresses hard-coded in firmware ARP, Address Resolution Protocol (Rev. 2.0 only) N/A; slave select (active-low CS) hard-coded in firmware N/A; slave select (active-low CS) hard-coded in firmware Automatic N/A; message-based protocol, not address based N/A; message-based protocol, not address based
Gross Data Rate Standard: ~0 to 16.3k bps Overdrive: ~0 to 142k bps) Standard: ~0 to 100k bps; Fast: ~0 to 400k bps; High-Speed: ~0 to 3.4M bps 10k to 100k bps ~0 to ~10 M bps (device specific) ~0 to ~5 M bps (device specific) 300, 2400, 9600 bps ~0 to 1M bps ~1k to ~20k bps
Access Time Standard: ~ 5.4ms Overdrive: ~0.6ms (at maximum speed) Standard: ~95µsFast: ~23µs(at maximum speed) ~95µs @ 100k bps N/A N/A Primary address, 2400 bps: 13.75ms (short frame), 27.5ms (long frame) At 1M bps 19µs (standard) or 39µs (extended) from start of frame to 1st data bit At 20k bps 1.7ms from start of frame to 1st data bit
Data Protection 8-bit and 16-bit CRC N/A PEC Packet Error Code (Rev.1.1, 2.0) N/A N/A Even parity, check sum, frames 15-bit CRC, frames, frame acknowledge Check sum, frames
Collision Detection Yes, through non-matching CRC Yes (multi-master operation only) Yes (Rev. 2.0 only) N/A N/A Yes ("medium" and "strong" collisions) Yes: CSMA/CD Yes, through check sum
Slave supply Parasitic (typical), VDD (exception) VDD only VDD only VDD only VDD only Parasitic and/or local supply VDD only, local or remote source Parasitic only


1-Wire is a registered trademark of Maxim Integrated Products, Inc.

MICROWIRE PLUS is a trademark of National Semiconductor Corporation.



Related Parts
DS2401 Silicon Serial Number Free Samples  
DS2408 1-Wire 8-Channel Addressable Switch Free Samples  
DS2431 1024-Bit 1-Wire EEPROM Free Samples  
DS2432 1Kb Protected 1-Wire EEPROM with SHA-1 Engine Free Samples  
DS2480B Serial to 1-Wire Line Driver Free Samples  
DS2490 USB to 1-Wire Bridge Chip  
DS2502 1Kb Add-Only Memory Free Samples  


Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format (57kB)  
Share
Other Channels  E-Mail this page to an associate or friend. 




APP 3438: Jan 26, 2005
TUTORIAL 3438, AN3438, AN 3438, APP3438, Appnote3438, Appnote 3438

Share



More