APPLICATION NOTE 324

T1/E1 Network Interface Design

Nov 27, 2001

Abstract: This application note is a design guide that has all the information necessary for a designer to build the network interface circuit for a piece of telecommunications equipment using Maxim line interface units (LIUs) or single chip transceivers (SCTs).

The document you have requested is available in Acrobat PDF format:

Download, PDF FormatAPPLICATION NOTE 324: T1/E1 Network Interface Design (PDF, 255kB)



Related Parts
DS21348 3.3V E1/T1/J1 Line Interface Free Samples  
DS21352 3.3V DS21352 and 5V DS21552 T1 Single Chip Transceivers  
DS21354 3.3V/5V E1 Single Chip Transceivers (SCT)  
DS2148 5V E1/T1/J1 Line Interface  
DS2148 5V E1/T1/J1 Line Interface  
DS2152 Enhanced T1 Single Chip Transceiver  
DS2154 Enhanced E1 Single Chip Transceiver  
DS2155 T1/E1/J1 Single-Chip Transceiver Free Samples  
DS2155 T1/E1/J1 Single-Chip Transceiver Free Samples  
DS21552 3.3V DS21352 and 5V DS21552 T1 Single Chip Transceivers  
DS21554 3.3V/5V E1 Single Chip Transceivers (SCT) Free Samples  
DS2156 T1/E1/J1 Single-Chip Transceiver TDM/UTOPIA II Interface Free Samples  
DS21Q348 3.3V E1/T1/J1 Line Interface  
DS21Q48 5V E1/T1/J1 Line Interface  
DS26502 T1/E1/J1/64KCC BITS Element Free Samples  
DS26503 T1/E1/J1 BITS Element Free Samples  
DS26504 T1/E1/J1/64KCC BITS Element Free Samples  


Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format (255kB)  
Share
Other Channels  E-Mail this page to an associate or friend. 




APP 324: Nov 27, 2001
APPLICATION NOTE 324, AN324, AN 324, APP324, Appnote324, Appnote 324

Share



More